Related Products
3042
10-32 x .375" Button Head Socket Cap Screw (BHSCS)
10-32 x .375" Button Head Socket Cap Screw (BHSCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .354" |
| B | 1/8 |
| C | .096" |
| D (Length) | .375” |
| E (Thread) | 10-32 |
| Thread Length | Full Thread |
| Weight | 0.040000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black A .354" B 1/8 C .096" D (Length) .375” E (Thread) 10-32 Thread Length Full Thread Weight 0.040000
-
-
CAD Files
-
CAD Files
-


