Related Products
- Part No. HJ-9
Total Price
................................................................................................................................ - Part No. T-FBIT2
Total Price
................................................................................................................................
My Wish Lists
()
Last Added Items
You have no items in your wish list.
F-A858
#8-5/8" Self Drilling Screw with Square Bit Head
#8-5/8" Self Drilling Screw with Square Bit Head
- Reinforce joints or roller connections
- No predrilling needed
Total Price
................................................................................................................................Weight | 0.039800 |
Series | Fractional, Metric, Pipe |
Material | Steel |
Finish | Zinc |
Color | Bright |
ESD | Yes |
A | 0.3125" (7.93mm) |
B (Length) | 0.625" (15.87mm) |
C (Thread) | #8 |
D | #2 Square |
- Reinforce joints or roller connections
- No predrilling needed
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Weight 0.039800 Series Fractional, Metric, Pipe Material Steel Finish Zinc Color Bright ESD Yes A 0.3125" (7.93mm) B (Length) 0.625" (15.87mm) C (Thread) #8 D #2 Square
-
- Description
- Reinforce joints or roller connections
- No predrilling needed
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-