Related Products
-
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
R40-TS
Track Mount Tab Stop NarrowÂ
Track Mount Tab Stop NarrowÂ
The R40-TS Track Mount Tab Stop is a zinc-coated steel accessory designed for end-mounting on roller tracks, ensuring lightweight containers remain securely in place. Engineered for ESD safety, it helps prevent static discharge, making it ideal for environments handling electronics and electrical components.
- Electric conductivity (ESD)
- 1 5/16" drop stopper
- Can be used as an end mount to make heavyweight containers stop.
- Compatible with all R40 parts and accessories
- Works with 10 Series, 25 Series T-Slot profiles and 28mm pipes
- For best results, use the F-A858 screw to attach firmly to the pipe
Â
A Flexpipe Product

The R40-TS Track Mount Tab Stop is a zinc-coated steel accessory designed for end-mounting on roller tracks, ensuring lightweight containers remain securely in place. Engineered for ESD safety, it helps prevent static discharge, making it ideal for environments handling electronics and electrical components.
- Electric conductivity (ESD)
- 1 5/16" drop stopper
- Can be used as an end mount to make heavyweight containers stop.
- Compatible with all R40 parts and accessories
- Works with 10 Series, 25 Series T-Slot profiles and 28mm pipes
- For best results, use the F-A858 screw to attach firmly to the pipe
Â
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.484000 |
| Series | 10 Series, 25 Series, Pipe |
| Material | Steel |
| Color | Bright Zinc |
| A | 1.795" (45.60mm) |
| B | 1.102" (28.00mm) |
| C | 3.251" (82.60mm) |
| D | 1.968" (50.00mm) |
| E | 0.968" (24.60mm) |
| F | 2.637" (67.00mm) |
| G | 0.204" (5.20mm) |
The R40-TS Track Mount Tab Stop is a zinc-coated steel accessory designed for end-mounting on roller tracks, ensuring lightweight containers remain securely in place. Engineered for ESD safety, it helps prevent static discharge, making it ideal for environments handling electronics and electrical components.
- Electric conductivity (ESD)
- 1 5/16" drop stopper
- Can be used as an end mount to make heavyweight containers stop.
- Compatible with all R40 parts and accessories
- Works with 10 Series, 25 Series T-Slot profiles and 28mm pipes
- For best results, use the F-A858 screw to attach firmly to the pipe
Â
A Flexpipe Product

Mount to T-Slot or Pipe
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3042 | 1 | 10-32 x .375" Button Head Socket Cap Screw (BHSCS) | |
| 3205 | 1 | 10 Series 10-32 Standard Slide-in T-Nut | |
| 3055 | 1 | .221" ID Washer | |
| 11-5310 | 1 | M5 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 3871 | 1 | 10 Series M5 Standard Slide-in T-Nut | |
| 11-6040 | 1 | 5.30mm ID Washer | |
| F-A858 | 1 | #8-5/8" Self Drilling Screw with Square Bit Head |
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.484000 Series 10 Series, 25 Series, Pipe Material Steel Color Bright Zinc A 1.795" (45.60mm) B 1.102" (28.00mm) C 3.251" (82.60mm) D 1.968" (50.00mm) E 0.968" (24.60mm) F 2.637" (67.00mm) G 0.204" (5.20mm)
-
- Description
The R40-TS Track Mount Tab Stop is a zinc-coated steel accessory designed for end-mounting on roller tracks, ensuring lightweight containers remain securely in place. Engineered for ESD safety, it helps prevent static discharge, making it ideal for environments handling electronics and electrical components.
- Electric conductivity (ESD)
- 1 5/16" drop stopper
- Can be used as an end mount to make heavyweight containers stop.
- Compatible with all R40 parts and accessories
- Works with 10 Series, 25 Series T-Slot profiles and 28mm pipes
- For best results, use the F-A858 screw to attach firmly to the pipe
Â
A Flexpipe Product

-
Sugg. Hardware
Mount to T-Slot or Pipe
Series Part Number Qty Description 
3042 1 10-32 x .375" Button Head Socket Cap Screw (BHSCS)

3205 1 10 Series 10-32 Standard Slide-in T-Nut

3055 1 .221" ID Washer

11-5310 1 M5 x 10.00mm Button Head Socket Cap Screw (BHSCS)

3871 1 10 Series M5 Standard Slide-in T-Nut

11-6040 1 5.30mm ID Washer

F-A858 1 #8-5/8" Self Drilling Screw with Square Bit Head
-
CAD Files
-
CAD Files
-

