Related Products
-
Part No. 3042$0.3310-32 x .375" Button Head Socket Cap Screw (BHSCS) -
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()3205
10 Series 10-32 Standard Slide-in T-Nut
10 Series 10-32 Standard Slide-in T-Nut
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
| ESD Safe | Yes |
| Series | 10 Series |
| Type | Standard T-Nut |
| Material | Steel |
| Grade | 1215 |
| Finish | Zinc |
| Color | Black |
| A | 0.490" |
| B | 0.200" |
| C | 0.431" |
| D (Thread) | 10-32 |
| E | 0.171" |
| Weight | 0.008000 |
| Max Length (inches) | 0.500000 |
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Type Standard T-Nut Material Steel Grade 1215 Finish Zinc Color Black A 0.490" B 0.200" C 0.431" D (Thread) 10-32 E 0.171" Weight 0.008000 Max Length (inches) 0.500000
-
- Description
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
