Related Products
-
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()R40-RT96
8' Steel Roller Track Narrow (ESD)
8' Steel Roller Track Narrow (ESD)
The R40-RT96 is an ESD metal roller track designed for lean material flow systems, such as gravity racks and carton flow structures. It features low rolling resistance, ensuring smooth and effortless movement of bins and boxes.
- Sold at 96" (2.438 meter)
- Works with 10, 25 Series & 28mm pipe
- Electric conductivity (ESD)
A Flexpipe Product

The R40-RT96 is an ESD metal roller track designed for lean material flow systems, such as gravity racks and carton flow structures. It features low rolling resistance, ensuring smooth and effortless movement of bins and boxes.
- Sold at 96" (2.438 meter)
- Works with 10, 25 Series & 28mm pipe
- Electric conductivity (ESD)
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 5.980000 |
| Series | Fractional, Metric, Pipe |
| Material | Steel / Polyethylene |
| Color | Gray Rail / Black Wheels |
| Load Capacity per Meter | 507.00 lb (230.00 kg) |
| Load Capacity per Wheel | 20.00 lb (9.00 kg) |
| A (Rail Width) | 1.574" (40.00mm) |
| B (Rail Height) | 1.259" (32.00mm) |
| C (Overall Height) | 1.751" (44.50mm) |
| D (Wheel Width) | 0.866" (22.00mm) |
| E (Wheel to Wheel) | 1.417" (35.99mm) |
The R40-RT96 is an ESD metal roller track designed for lean material flow systems, such as gravity racks and carton flow structures. It features low rolling resistance, ensuring smooth and effortless movement of bins and boxes.
- Sold at 96" (2.438 meter)
- Works with 10, 25 Series & 28mm pipe
- Electric conductivity (ESD)
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 5.980000 Series Fractional, Metric, Pipe Material Steel / Polyethylene Color Gray Rail / Black Wheels Load Capacity per Meter 507.00 lb (230.00 kg) Load Capacity per Wheel 20.00 lb (9.00 kg) A (Rail Width) 1.574" (40.00mm) B (Rail Height) 1.259" (32.00mm) C (Overall Height) 1.751" (44.50mm) D (Wheel Width) 0.866" (22.00mm) E (Wheel to Wheel) 1.417" (35.99mm)
-
- Description
The R40-RT96 is an ESD metal roller track designed for lean material flow systems, such as gravity racks and carton flow structures. It features low rolling resistance, ensuring smooth and effortless movement of bins and boxes.
- Sold at 96" (2.438 meter)
- Works with 10, 25 Series & 28mm pipe
- Electric conductivity (ESD)
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

