Related Products
My Wish Lists
()EW-6PSB-KIT
6" ESD Swivel Plate Caster with Brake - Kit
The 6" casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity.
- Swivel plate caster with total-lock brake and double ball bearing
- Caster is anti-static, making it ideal for environments where static discharge must be managed or prevented
- Wheel is made of thermoplastic rubber
- Loading capacity of 400 lb (181.44 kg),
- Maximum speed of 2.5 mph (4.02 km/h)
- Kit includes: (1) 6" Swivel Caster with Brake (EW-6PSB), (4) Extended Brackets for 6" Casters (WF-LARGE), (4) M8 x 45mm Bolts (M8-45B), (4) M8 Nuts (M8-N) and (8) Washers (F-W516).
A Flexpipe Product

The 6" casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity.
- Swivel plate caster with total-lock brake and double ball bearing
- Caster is anti-static, making it ideal for environments where static discharge must be managed or prevented
- Wheel is made of thermoplastic rubber
- Loading capacity of 400 lb (181.44 kg),
- Maximum speed of 2.5 mph (4.02 km/h)
- Kit includes: (1) 6" Swivel Caster with Brake (EW-6PSB), (4) Extended Brackets for 6" Casters (WF-LARGE), (4) M8 x 45mm Bolts (M8-45B), (4) M8 Nuts (M8-N) and (8) Washers (F-W516).
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 5.110000 |
| Series | Pipe |
| Type | Swivel with Brake |
| Material | Steel / Thermoplastic Rubber |
| Color | Gray Wheels / Black Rims |
| Load Capacity | 500 lbs (227kg) |
| Wheel Diameter | 6.000” (150.00mm) |
| Caster Height | 7.500” (190.00mm) |
| Wheel Width | 1.625” (42.00mm) |
| Max Speed | 2.5 mph |
The 6" casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity.
- Swivel plate caster with total-lock brake and double ball bearing
- Caster is anti-static, making it ideal for environments where static discharge must be managed or prevented
- Wheel is made of thermoplastic rubber
- Loading capacity of 400 lb (181.44 kg),
- Maximum speed of 2.5 mph (4.02 km/h)
- Kit includes: (1) 6" Swivel Caster with Brake (EW-6PSB), (4) Extended Brackets for 6" Casters (WF-LARGE), (4) M8 x 45mm Bolts (M8-45B), (4) M8 Nuts (M8-N) and (8) Washers (F-W516).
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 5.110000 Series Pipe Type Swivel with Brake Material Steel / Thermoplastic Rubber Color Gray Wheels / Black Rims Load Capacity 500 lbs (227kg) Wheel Diameter 6.000” (150.00mm) Caster Height 7.500” (190.00mm) Wheel Width 1.625” (42.00mm) Max Speed 2.5 mph
-
- Description
-
The 6" casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity.
- Swivel plate caster with total-lock brake and double ball bearing
- Caster is anti-static, making it ideal for environments where static discharge must be managed or prevented
- Wheel is made of thermoplastic rubber
- Loading capacity of 400 lb (181.44 kg),
- Maximum speed of 2.5 mph (4.02 km/h)
- Kit includes: (1) 6" Swivel Caster with Brake (EW-6PSB), (4) Extended Brackets for 6" Casters (WF-LARGE), (4) M8 x 45mm Bolts (M8-45B), (4) M8 Nuts (M8-N) and (8) Washers (F-W516).
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


