Related Products
My Wish Lists
()BC6
Floor Lock for 6" Caster
The BC6 is a durable floor lock designed to stabilize mobile Flexpipe structures equipped with 6" casters. Built for industrial use, it offers secure ground contact to prevent rolling during loading, unloading, or stationary use—especially in trucks and production areas.
- The BC6 can't be used on heavy carts.
- Foot pedal activation: Engages easily with downward pressure
- Heavy-duty spring system: Maintains locking force under weight
- Rubber base pad: Improves grip on both smooth and uneven floors
- Mounting plate dimensions: 4 1/2" × 4"
- To secure floor lock to your structure, you'll need to have (4) Extended Brackets for 6" Casters (WF-LARGE), (4) M8 x 45mm Bolts (M8-45B), (4) M8 Nuts (M8-N) and (8) Washers (F-W516).
A Flexpipe Product

The BC6 is a durable floor lock designed to stabilize mobile Flexpipe structures equipped with 6" casters. Built for industrial use, it offers secure ground contact to prevent rolling during loading, unloading, or stationary use—especially in trucks and production areas.
- The BC6 can't be used on heavy carts.
- Foot pedal activation: Engages easily with downward pressure
- Heavy-duty spring system: Maintains locking force under weight
- Rubber base pad: Improves grip on both smooth and uneven floors
- Mounting plate dimensions: 4 1/2" × 4"
- To secure floor lock to your structure, you'll need to have (4) Extended Brackets for 6" Casters (WF-LARGE), (4) M8 x 45mm Bolts (M8-45B), (4) M8 Nuts (M8-N) and (8) Washers (F-W516).
A Flexpipe Product

| ESD Safe | No |
| Weight | 3.400000 |
| Color | Green Plate / Yellow Foot |
| Series | Pipe |
| Material | Steel |
| Compatible Casters | 6" |
| Retracted Height | 6.750” (171.45mm) |
| Extended Height | 7.750” (196.85mm) |
| Mounting Plate | 4.500” x 4.000” |
The BC6 is a durable floor lock designed to stabilize mobile Flexpipe structures equipped with 6" casters. Built for industrial use, it offers secure ground contact to prevent rolling during loading, unloading, or stationary use—especially in trucks and production areas.
- The BC6 can't be used on heavy carts.
- Foot pedal activation: Engages easily with downward pressure
- Heavy-duty spring system: Maintains locking force under weight
- Rubber base pad: Improves grip on both smooth and uneven floors
- Mounting plate dimensions: 4 1/2" × 4"
- To secure floor lock to your structure, you'll need to have (4) Extended Brackets for 6" Casters (WF-LARGE), (4) M8 x 45mm Bolts (M8-45B), (4) M8 Nuts (M8-N) and (8) Washers (F-W516).
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 3.400000 Color Green Plate / Yellow Foot Series Pipe Material Steel Compatible Casters 6" Retracted Height 6.750” (171.45mm) Extended Height 7.750” (196.85mm) Mounting Plate 4.500” x 4.000”
-
- Description
The BC6 is a durable floor lock designed to stabilize mobile Flexpipe structures equipped with 6" casters. Built for industrial use, it offers secure ground contact to prevent rolling during loading, unloading, or stationary use—especially in trucks and production areas.
- The BC6 can't be used on heavy carts.
- Foot pedal activation: Engages easily with downward pressure
- Heavy-duty spring system: Maintains locking force under weight
- Rubber base pad: Improves grip on both smooth and uneven floors
- Mounting plate dimensions: 4 1/2" × 4"
- To secure floor lock to your structure, you'll need to have (4) Extended Brackets for 6" Casters (WF-LARGE), (4) M8 x 45mm Bolts (M8-45B), (4) M8 Nuts (M8-N) and (8) Washers (F-W516).
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


