Related Products
-
Part No. 1515FRP-BLACK$1.251.50” X 1.50” Fiber Reinforced Polyurethane (FRP) T-slotted Profile - Four Open T-slots
My Wish Lists
()2679
21U Rack Rail - Sold in pairs
21U Rack Rail - Sold in pairs
- 21U rails (sold in pairs) compatible with industry standard 19.00” rack-mounted hardware
- Applicable for many IT, broadcast, and professional audio/video needs such as servers, signal amplifiers and processors, mixers, distribution amplifiers, etc
- Heavy-duty steel construction with durable and corrosion-resistant e-coat finish
- Modular Infrastructure Compatibility: Integrates with modular framing systems, including T-slot aluminum, enabling custom enclosures, security panels, mobile rack carts, and deployment in non-traditional data center and edge computing environments
- 21U rails (sold in pairs) compatible with industry standard 19.00” rack-mounted hardware
- Applicable for many IT, broadcast, and professional audio/video needs such as servers, signal amplifiers and processors, mixers, distribution amplifiers, etc
- Heavy-duty steel construction with durable and corrosion-resistant e-coat finish
- Modular Infrastructure Compatibility: Integrates with modular framing systems, including T-slot aluminum, enabling custom enclosures, security panels, mobile rack carts, and deployment in non-traditional data center and edge computing environments
| ESD Safe | No |
| Series | Fractional, Metric |
| Color | Black |
| Material | Steel |
| Finish | E-Coating |
| A | 1.530” (39.00mm) |
| B | 0.680” (17.00mm) |
| C | 36.750” (0.93m) |
| D | 1.500” (38.00mm) |
| E | 0.875” (22.00mm) |
| F | 0.250” (6.00mm) |
| G | 0.870” (22.00mm) |
| H | 0.218” (6.00mm) |
| J | 0.312” (8.00mm) |
| K | 0.218” (6.00mm) |
| L | 1.500” (38.00mm) |
| M | 0.875” (22.00mm) |
| N | 0.250” (6.00mm) |
| P | 0.410” (10.00mm) |
| Weight | 5.200000 |
- 21U rails (sold in pairs) compatible with industry standard 19.00” rack-mounted hardware
- Applicable for many IT, broadcast, and professional audio/video needs such as servers, signal amplifiers and processors, mixers, distribution amplifiers, etc
- Heavy-duty steel construction with durable and corrosion-resistant e-coat finish
- Modular Infrastructure Compatibility: Integrates with modular framing systems, including T-slot aluminum, enabling custom enclosures, security panels, mobile rack carts, and deployment in non-traditional data center and edge computing environments
Rail to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3390 | 10 | 1/4-20 x .375" Flanged Button Head Socket Cap Screw (FBHSCS) | |
| 3204 | 10 | 10 Series 1/4-20 Standard Slide-in T-Nut | |
| 3342 | 10 | 1/4-20 x .500" Flanged Button Head Socket Cap Screw (FBHSCS) | |
| 3933 | 10 | 15 & 40 Series 1/4-20 Standard Drop-in T-Nut | |
| 13-6410 | 10 | M6 x 10.00mm Flanged Button Head Socket Cap Screw (FBHSCS) | |
| 25-1964 | 10 | 25 Series M6 Standard Slide-in T-Nut | |
| 13-6410 | 10 | M6 x 10.00mm Flanged Button Head Socket Cap Screw (FBHSCS) | |
| 13117 | 10 | 30 Series M6 Standard Drop-in T-Nut | |
| 13-6412 | 10 | M6 x 12.00mm Flanged Button Head Socket Cap Screw (FBHSCS) | |
| 3931 | 10 | 15 & 40 Series M6 Standard Drop-in T-Nut | |
| 13-6412 | 10 | M6 x 12.00mm Flanged Button Head Socket Cap Screw (FBHSCS) | |
| 12129 | 10 | 15 & 40 Series 4 Hole - Plastic Lift-Off Hinge: Left Hand Option |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Specification Sheet
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric Color Black Material Steel Finish E-Coating A 1.530” (39.00mm) B 0.680” (17.00mm) C 36.750” (0.93m) D 1.500” (38.00mm) E 0.875” (22.00mm) F 0.250” (6.00mm) G 0.870” (22.00mm) H 0.218” (6.00mm) J 0.312” (8.00mm) K 0.218” (6.00mm) L 1.500” (38.00mm) M 0.875” (22.00mm) N 0.250” (6.00mm) P 0.410” (10.00mm) Weight 5.200000
-
- Description
- 21U rails (sold in pairs) compatible with industry standard 19.00” rack-mounted hardware
- Applicable for many IT, broadcast, and professional audio/video needs such as servers, signal amplifiers and processors, mixers, distribution amplifiers, etc
- Heavy-duty steel construction with durable and corrosion-resistant e-coat finish
- Modular Infrastructure Compatibility: Integrates with modular framing systems, including T-slot aluminum, enabling custom enclosures, security panels, mobile rack carts, and deployment in non-traditional data center and edge computing environments
-
Sugg. Hardware
Rail to T-Slot
Series Part Number Qty Description 
3390 10 1/4-20 x .375" Flanged Button Head Socket Cap Screw (FBHSCS)

3204 10 10 Series 1/4-20 Standard Slide-in T-Nut

3342 10 1/4-20 x .500" Flanged Button Head Socket Cap Screw (FBHSCS)

3933 10 15 & 40 Series 1/4-20 Standard Drop-in T-Nut

13-6410 10 M6 x 10.00mm Flanged Button Head Socket Cap Screw (FBHSCS)

25-1964 10 25 Series M6 Standard Slide-in T-Nut

13-6410 10 M6 x 10.00mm Flanged Button Head Socket Cap Screw (FBHSCS)

13117 10 30 Series M6 Standard Drop-in T-Nut

13-6412 10 M6 x 12.00mm Flanged Button Head Socket Cap Screw (FBHSCS)

3931 10 15 & 40 Series M6 Standard Drop-in T-Nut

13-6412 10 M6 x 12.00mm Flanged Button Head Socket Cap Screw (FBHSCS)

12129 10 15 & 40 Series 4 Hole - Plastic Lift-Off Hinge: Left Hand Option
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
- Downloads
-
Specification Sheet
-

