Related Products
-
Part No. 3400$0.501/4-20 x .500" Flat Head Socket Cap Screw (FHSCS) -
Part No. 3065$0.471/4-20 x .750" Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3204
10 Series 1/4-20 Standard Slide-in T-Nut
10 Series 1/4-20 Standard Slide-in T-Nut
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
| ESD Safe | Yes |
| Series | 10 Series |
| Type | Standard T-Nut |
| Material | Steel |
| Grade | 1215 |
| Finish | Zinc |
| Color | Black |
| A | .490" |
| B | .200" |
| C | .431" |
| D (Thread) | 1/4-20 |
| E | .171" |
| Weight | 0.007000 |
| Max Length (inches) | 1.000000 |
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Type Standard T-Nut Material Steel Grade 1215 Finish Zinc Color Black A .490" B .200" C .431" D (Thread) 1/4-20 E .171" Weight 0.007000 Max Length (inches) 1.000000
-
- Description
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
-
CAD Files
-
CAD Files
-
