Related Products
-
Part No. 4357-Black$39.2715 Series 0 Degree Standard Structural Pivot Assembly with Straight and "L" Arm -
Part No. 4303-Black$11.0715 Series 4 Hole - Wide Inside Corner Bracket -
Part No. 4301-Black$11.9315 Series & Ready Tube 4 Hole - Tall Inside Corner Bracket
- 15 Series Profile made from high-strength Fiber Reinforced Polyurethane (FRP) consisting of 80% fiberglass and 20% polyurethane resin.
- 171,000 psi yield strength
- Key benefits: Electrically non-conductive, thermally non-conductive, and corrosion-resistant
- Typical applications: EMI/RFI-sensitive environments, data center racks and enclosures, automotive battery
facilities, and marine & shipyard installations
1515FRP-BLACK
1.50” X 1.50” Fiber Reinforced Polyurethane (FRP) T-slotted Profile - Four Open T-slots
1.50” X 1.50” Fiber Reinforced Polyurethane (FRP) T-slotted Profile - Four Open T-slots
$1.25
*cut charge of $6.00
- 15 Series Profile made from high-strength Fiber Reinforced Polyurethane (FRP) consisting of 80% fiberglass and 20% polyurethane resin.
- 171,000 psi yield strength
- Key benefits: Electrically non-conductive, thermally non-conductive, and corrosion-resistant
- Typical applications: EMI/RFI-sensitive environments, data center racks and enclosures, automotive battery
facilities, and marine & shipyard installations
| ESD Safe | No |
| Max Length (inches) | 120.000000 |
| Series | FRP |
| Material | Fiber Reinforced Polyurethane |
| Grade | N/A |
| Finish | N/A |
| Color | Black |
| Drop Lock | N/A |
| Moment of Inertia - IX | 0.2671"⁴ |
| Moment of Inertia - IY | 0.2671"⁴ |
| Surface Area | 1.235 Sq. In. |
| Yield Strength | 171,000 psi |
| Modulus of Elasticity | 7,800,000 psi |
| Weight lbs | 0.088 per inch |
| Weight | 0.088000 |
- 15 Series Profile made from high-strength Fiber Reinforced Polyurethane (FRP) consisting of 80% fiberglass and 20% polyurethane resin.
- 171,000 psi yield strength
- Key benefits: Electrically non-conductive, thermally non-conductive, and corrosion-resistant
- Typical applications: EMI/RFI-sensitive environments, data center racks and enclosures, automotive battery
facilities, and marine & shipyard installations
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Specification Sheet
Product Specs
- Product Details
-
ESD Safe No Max Length (inches) 120.000000 Series FRP Material Fiber Reinforced Polyurethane Grade N/A Finish N/A Color Black Drop Lock N/A Moment of Inertia - IX 0.2671"^4 Moment of Inertia - IY 0.2671"^4 Surface Area 1.235 Sq. In. Yield Strength 171,000 psi Modulus of Elasticity 7,800,000 psi Weight lbs 0.088 per inch Weight 0.088000
-
- Description
- 15 Series Profile made from high-strength Fiber Reinforced Polyurethane (FRP) consisting of 80% fiberglass and 20% polyurethane resin.
- 171,000 psi yield strength
- Key benefits: Electrically non-conductive, thermally non-conductive, and corrosion-resistant
- Typical applications: EMI/RFI-sensitive environments, data center racks and enclosures, automotive battery
facilities, and marine & shipyard installations
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
- Downloads
-
Specification Sheet
-