Related Products
-
Part No. 1515FRP-BLACK$1.251.50” X 1.50” Fiber Reinforced Polyurethane (FRP) T-slotted Profile - Four Open T-slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2680
10-32 x .750” Rack Screws - Pack of 25
10-32 x .750” Rack Screws - Pack of 25
- Sold in bags of 25
- Captured plastic washer to protect electronic equipment
- Self-guiding pilot point for easy installation
- Standard .750” screw with 10-32 threads
- Truss-head style with Philips drive
| ESD Safe | No |
| Weight | 0.193000 |
| Series | Fractional, Metric |
| Color | Black |
| Material | Steel |
| Finish | Zinc |
| Length | 0.866" (22.00mm) |
| Width | 0.433" (11.00mm) |
| Height | 0.433" (11.00mm) |
- Sold in bags of 25
- Captured plastic washer to protect electronic equipment
- Self-guiding pilot point for easy installation
- Standard .750” screw with 10-32 threads
- Truss-head style with Philips drive
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Specification Sheet
Product Specs
- Product Details
-
ESD Safe No Weight 0.193000 Series Fractional, Metric Color Black Material Steel Finish Zinc Length 0.866" (22.00mm) Width 0.433" (11.00mm) Height 0.433" (11.00mm)
-
- Description
- Sold in bags of 25
- Captured plastic washer to protect electronic equipment
- Self-guiding pilot point for easy installation
- Standard .750” screw with 10-32 threads
- Truss-head style with Philips drive
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
- Downloads
-
Specification Sheet
-
