Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
6354
Snap-In Conduit Profile
Snap-In Conduit Profile
- Storage compartment for counterbalance weight, cables or air lines
- Easily snap into 8mm T-slot profile
- One piece construction with flexible hinge
| ESD Safe | No |
| Series | 15 Series, 40 Series |
| Color | Gray |
| Material | PVC |
| Width | 1.500” (38.10mm) |
| Height | 1.500” (38.10mm) |
| Length | 78.400” (2 meters) |
| Weight | 1.800000 |
- Storage compartment for counterbalance weight, cables or air lines
- Easily snap into 8mm T-slot profile
- One piece construction with flexible hinge
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series Color Gray Material PVC Width 1.500” (38.10mm) Height 1.500” (38.10mm) Length 78.400” (2 meters) Weight 1.800000
-
- Description
- Storage compartment for counterbalance weight, cables or air lines
- Easily snap into 8mm T-slot profile
- One piece construction with flexible hinge
-
CAD Files
-
CAD Files
-
- Downloads
-
