Related Products
-
Part No. 3458$0.97Bolt Assembly: 5/16-18 x .875" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 2707$42.06Heavy-Duty Flange Mount Swivel Caster w Brake: 6.00" (152.4mm)
My Wish Lists
()
Last Added Items
You have no items in your wish list.
40-2147-Black
40 Series Heavy-Duty Flange Mount Caster Base Plate
40 Series Heavy-Duty Flange Mount Caster Base Plate
The heavy-duty flange mount caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount casters with high load capacities for an added layer of strength and durability. The heavy-duty flange mount caster base plate requires a tap to mount to the profile end.
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
The heavy-duty flange mount caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount casters with high load capacities for an added layer of strength and durability. The heavy-duty flange mount caster base plate requires a tap to mount to the profile end.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | 76.20mm |
| B | 11.90mm |
| C | 40.00mm |
| D | 13.00mm |
| E | 30.00mm |
| F | M8 SHCS |
| G | M10 x 1.5 |
| H | 146.00mm |
| J | 34.90mm |
| K | 19.00mm |
| L | 100.00mm |
| Weight | 1.525000 |
The heavy-duty flange mount caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount casters with high load capacities for an added layer of strength and durability. The heavy-duty flange mount caster base plate requires a tap to mount to the profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3430 | 4 To 8 | Bolt Assembly: M8 x 20.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-8530 | 2 To 4 | M8 x 30.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A 76.20mm B 11.90mm C 40.00mm D 13.00mm E 30.00mm F M8 SHCS G M10 x 1.5 H 146.00mm J 34.90mm K 19.00mm L 100.00mm Weight 1.525000
-
- Description
- The heavy-duty flange mount caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount casters with high load capacities for an added layer of strength and durability. The heavy-duty flange mount caster base plate requires a tap to mount to the profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

