Related Products
-
Part No. 2707$42.06Heavy-Duty Flange Mount Swivel Caster w Brake: 6.00" (152.4mm)
3125
3/8-16 x .750" Socket Head Cap Screw (SHCS)
3/8-16 x .750" Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .556" |
| B | 5/16 |
| C | .372" |
| D (Length) | .750" |
| E (Thread) | 3/8-16 |
| Thread Length | Full Thread |
| Weight | 0.037000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black A .556" B 5/16 C .372" D (Length) .750" E (Thread) 3/8-16 Thread Length Full Thread Weight 0.037000
-
-
CAD Files
-
CAD Files
-

