Related Products
R40-CS
Track Mount Stabilizer Narrow
Track Mount Stabilizer Narrow
The R40-CS Roller Track Mount Stabilizer is a crucial component for extending conveyor systems in lean manufacturing environments. This stabilizer enables seamless connection of roller tracks, ensuring efficient material flow and enhanced productivity.
- Connects roller tracks seamlessly
- Extends tracks up to 16 feet
- Ensures electric conductivity (ESD)
- Works with all Steel Roller Track Narrow
- Compatible with 10 Series, 25 Series T-Slot extrusions and 28mm pipes
A Flexpipe product

The R40-CS Roller Track Mount Stabilizer is a crucial component for extending conveyor systems in lean manufacturing environments. This stabilizer enables seamless connection of roller tracks, ensuring efficient material flow and enhanced productivity.
- Connects roller tracks seamlessly
- Extends tracks up to 16 feet
- Ensures electric conductivity (ESD)
- Works with all Steel Roller Track Narrow
- Compatible with 10 Series, 25 Series T-Slot extrusions and 28mm pipes
A Flexpipe product

| ESD Safe | Yes |
| Weight | 1.760000 |
| Series | 10 Series, 25 Series, Pipe |
| Material | Steel |
| Color | Bright Zinc |
| A | 1.795" (45.60mm) |
| B | 4.724" (120.00mm) |
| C | 1.574" (40.00mm) |
| D | 1.102" (28.00mm) |
| E | 0.204" (5.20mm) |
The R40-CS Roller Track Mount Stabilizer is a crucial component for extending conveyor systems in lean manufacturing environments. This stabilizer enables seamless connection of roller tracks, ensuring efficient material flow and enhanced productivity.
- Connects roller tracks seamlessly
- Extends tracks up to 16 feet
- Ensures electric conductivity (ESD)
- Works with all Steel Roller Track Narrow
- Compatible with 10 Series, 25 Series T-Slot extrusions and 28mm pipes
A Flexpipe product

Mount to T-Slot or Pipe
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3042 | 2 | 10-32 x .375" Button Head Socket Cap Screw (BHSCS) | |
| 3205 | 2 | 10 Series 10-32 Standard Slide-in T-Nut | |
| 3055 | 2 | .221" ID Washer | |
| 11-5310 | 2 | M5 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 3871 | 2 | 10 Series M5 Standard Slide-in T-Nut | |
| 11-6040 | 2 | 5.30mm ID Washer | |
| F-A858 | 2 | #8-5/8" Self Drilling Screw with Square Bit Head |
Product Specs
- Product Details
-
ESD Safe Yes Weight 1.760000 Series 10 Series, 25 Series, Pipe Material Steel Color Bright Zinc A 1.795" (45.60mm) B 4.724" (120.00mm) C 1.574" (40.00mm) D 1.102" (28.00mm) E 0.204" (5.20mm)
-
- Description
The R40-CS Roller Track Mount Stabilizer is a crucial component for extending conveyor systems in lean manufacturing environments. This stabilizer enables seamless connection of roller tracks, ensuring efficient material flow and enhanced productivity.
- Connects roller tracks seamlessly
- Extends tracks up to 16 feet
- Ensures electric conductivity (ESD)
- Works with all Steel Roller Track Narrow
- Compatible with 10 Series, 25 Series T-Slot extrusions and 28mm pipes
A Flexpipe product

-
Sugg. Hardware
Mount to T-Slot or Pipe
Series Part Number Qty Description 
3042 2 10-32 x .375" Button Head Socket Cap Screw (BHSCS)

3205 2 10 Series 10-32 Standard Slide-in T-Nut

3055 2 .221" ID Washer

11-5310 2 M5 x 10.00mm Button Head Socket Cap Screw (BHSCS)

3871 2 10 Series M5 Standard Slide-in T-Nut

11-6040 2 5.30mm ID Washer

F-A858 2 #8-5/8" Self Drilling Screw with Square Bit Head
-
CAD Files
-
CAD Files
-

