Related Products
-
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
R40-RT96FL
Steel Roller Track Narrow with Flange
Steel Roller Track Narrow with Flange
- Sold at 96" (2.438 meter)
- Works with 10, 25 Series & 28mm Pipe

| ESD Safe | Yes |
| Weight | 5.980000 |
| Series | Fractional, Metric, Pipe |
| Material | Steel / Polyethylene |
| Color | Gray Rail / Black Wheels |
| Load Capacity per Meter | 507.00 lb (230.00 kg) |
| Load Capacity per Wheel | 20.00 lb (9.00 kg) |
| A (Rail Width) | 1.574" (40.00mm) |
| B (Rail Height) | 1.259" (32.00mm) |
| C (Overall Height) | 1.909" (48.50mm) |
| D (Wheel Width) | 1.023" (26.00mm) |
| E (Wheel to Wheel) | 1.771" (45.00mm) |
- Sold at 96" (2.438 meter)
- Works with 10, 25 Series & 28mm Pipe

Product Specs
- Product Details
-
ESD Safe Yes Weight 5.980000 Series Fractional, Metric, Pipe Material Steel / Polyethylene Color Gray Rail / Black Wheels Load Capacity per Meter 507.00 lb (230.00 kg) Load Capacity per Wheel 20.00 lb (9.00 kg) A (Rail Width) 1.574" (40.00mm) B (Rail Height) 1.259" (32.00mm) C (Overall Height) 1.909" (48.50mm) D (Wheel Width) 1.023" (26.00mm) E (Wheel to Wheel) 1.771" (45.00mm)
-
- Description
- Sold at 96" (2.438 meter)
- Works with 10, 25 Series & 28mm Pipe

-
CAD Files
-
CAD Files
-

