Related Products
My Wish Lists
()BC8
Floor Lock for 8" Caster
Floor Lock for 8" Caster
The BC8 is a durable floor lock designed to stabilize large carts and mobile Flexpipe structures equipped with 8"" casters. Built for industrial use, it offers secure ground contact to prevent rolling during loading, unloading, or stationary use—especially in trucks and production areas. Only for use on flat, level surfaces. Not suitable for ramps or inclined floors.
Key Features
- Foot pedal activation: Engages easily with downward pressure
- Heavy-duty spring system: Maintains locking force under weight
- Rubber base pad: Improves grip on both smooth and uneven floors
- Mounting plate dimensions: 4 1/2" × 4"
Common Applications
- Modular carts used in material handling structures
- Locking structures inside transport trucks
- Temporary immobilization during production or storage
Industries
- Warehousing and logistics
- Battery assembly and storage operations
- Automotive manufacturing and distribution
Installation Requirements
- 4 × WF-LARGE
- 4 × M8-45B bolts
- 4 × M8-N nuts
- 8 × F-W516 washers
A Flexpipe Product

The BC8 is a durable floor lock designed to stabilize large carts and mobile Flexpipe structures equipped with 8"" casters. Built for industrial use, it offers secure ground contact to prevent rolling during loading, unloading, or stationary use—especially in trucks and production areas. Only for use on flat, level surfaces. Not suitable for ramps or inclined floors.
Key Features
- Foot pedal activation: Engages easily with downward pressure
- Heavy-duty spring system: Maintains locking force under weight
- Rubber base pad: Improves grip on both smooth and uneven floors
- Mounting plate dimensions: 4 1/2" × 4"
Common Applications
- Modular carts used in material handling structures
- Locking structures inside transport trucks
- Temporary immobilization during production or storage
Industries
- Warehousing and logistics
- Battery assembly and storage operations
- Automotive manufacturing and distribution
Installation Requirements
- 4 × WF-LARGE
- 4 × M8-45B bolts
- 4 × M8-N nuts
- 8 × F-W516 washers
A Flexpipe Product

| ESD Safe | No |
| Weight | 4.810000 |
| Color | Green Plate / Yellow Foot |
| Series | Pipe |
| Material | Steel |
| Compatible Casters | 8" |
| Retracted Height | 8.750” (222.25mm) |
| Extended Height | 9.750” (247.65mm) |
| Mounting Plate | 4.500” x 4.000” |
The BC8 is a durable floor lock designed to stabilize large carts and mobile Flexpipe structures equipped with 8"" casters. Built for industrial use, it offers secure ground contact to prevent rolling during loading, unloading, or stationary use—especially in trucks and production areas. Only for use on flat, level surfaces. Not suitable for ramps or inclined floors.
Key Features
- Foot pedal activation: Engages easily with downward pressure
- Heavy-duty spring system: Maintains locking force under weight
- Rubber base pad: Improves grip on both smooth and uneven floors
- Mounting plate dimensions: 4 1/2" × 4"
Common Applications
- Modular carts used in material handling structures
- Locking structures inside transport trucks
- Temporary immobilization during production or storage
Industries
- Warehousing and logistics
- Battery assembly and storage operations
- Automotive manufacturing and distribution
Installation Requirements
- 4 × WF-LARGE
- 4 × M8-45B bolts
- 4 × M8-N nuts
- 8 × F-W516 washers
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 4.810000 Color Green Plate / Yellow Foot Series Pipe Material Steel Compatible Casters 8" Retracted Height 8.750” (222.25mm) Extended Height 9.750” (247.65mm) Mounting Plate 4.500” x 4.000”
-
- Description
The BC8 is a durable floor lock designed to stabilize large carts and mobile Flexpipe structures equipped with 8"" casters. Built for industrial use, it offers secure ground contact to prevent rolling during loading, unloading, or stationary use—especially in trucks and production areas. Only for use on flat, level surfaces. Not suitable for ramps or inclined floors.
Key Features
- Foot pedal activation: Engages easily with downward pressure
- Heavy-duty spring system: Maintains locking force under weight
- Rubber base pad: Improves grip on both smooth and uneven floors
- Mounting plate dimensions: 4 1/2" × 4"
Common Applications
- Modular carts used in material handling structures
- Locking structures inside transport trucks
- Temporary immobilization during production or storage
Industries
- Warehousing and logistics
- Battery assembly and storage operations
- Automotive manufacturing and distribution
Installation Requirements
- 4 × WF-LARGE
- 4 × M8-45B bolts
- 4 × M8-N nuts
- 8 × F-W516 washers
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

