Related Products
-
Part No. SQP-96-BK$64.51Black 8 ft Steel Square Pipe 1.575" x 1.575" -
Part No. SQS-CORNERP$33.49Corner Plate for Square Pipe with Hardware -
Part No. SQS-CENTER$29.99Center Plate for Square Pipe wih Hardware
My Wish Lists
()W-8PSB
8" Swivel Plate Caster with Brake
This Ergonomic 8'' Swivel Plate-Mount Caster with Brake is ideal for heavy carts that require manual pushing. Its design reduces push/pull force, thanks to the optimized height and polyurethane (PU) wheel thread. The PU material handles debris, resists oil and grease, and withstands impacts. The caster features a total brake lock, securing both the wheel and swivel rig for maximum stability. With maintenance-free double-sided sealed precision ball bearings, this caster ensures smooth performance.
Supporting loads up to 1200 lb (500 kg), it is built with a solid thread, a 5 mm thick steel fork, and a top plate compatible with standard mounting holes.
For secure installation, this caster requires 4x WF-LARGE, 4x M8-45B, 4x M8-N, and 8x F-W516
A Flexpipe Product
![]()
This Ergonomic 8'' Swivel Plate-Mount Caster with Brake is ideal for heavy carts that require manual pushing. Its design reduces push/pull force, thanks to the optimized height and polyurethane (PU) wheel thread. The PU material handles debris, resists oil and grease, and withstands impacts. The caster features a total brake lock, securing both the wheel and swivel rig for maximum stability. With maintenance-free double-sided sealed precision ball bearings, this caster ensures smooth performance.
Supporting loads up to 1200 lb (500 kg), it is built with a solid thread, a 5 mm thick steel fork, and a top plate compatible with standard mounting holes.
For secure installation, this caster requires 4x WF-LARGE, 4x M8-45B, 4x M8-N, and 8x F-W516
A Flexpipe Product
![]()
| ESD Safe | No |
| Weight | 12.600000 |
| Series | Pipe |
| Type | Swivel with Brake |
| Material | Polyurethane |
| Color | Red Wheels / Gray Rims |
| Load Capacity | 1200 lb (500 kg) |
| Wheel Diameter | 8.000” (203.20mm) |
| Caster Height | 9.500” (240.50mm) |
| Wheel Width | 2.000” (50.00mm) |
| Max Speed | 2.5 mph |
This Ergonomic 8'' Swivel Plate-Mount Caster with Brake is ideal for heavy carts that require manual pushing. Its design reduces push/pull force, thanks to the optimized height and polyurethane (PU) wheel thread. The PU material handles debris, resists oil and grease, and withstands impacts. The caster features a total brake lock, securing both the wheel and swivel rig for maximum stability. With maintenance-free double-sided sealed precision ball bearings, this caster ensures smooth performance.
Supporting loads up to 1200 lb (500 kg), it is built with a solid thread, a 5 mm thick steel fork, and a top plate compatible with standard mounting holes.
For secure installation, this caster requires 4x WF-LARGE, 4x M8-45B, 4x M8-N, and 8x F-W516
A Flexpipe Product
![]()
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 12.600000 Series Pipe Type Swivel with Brake Material Polyurethane Color Red Wheels / Gray Rims Load Capacity 1200 lb (500 kg) Wheel Diameter 8.000” (203.20mm) Caster Height 9.500” (240.50mm) Wheel Width 2.000” (50.00mm) Max Speed 2.5 mph
-
- Description
-
This Ergonomic 8'' Swivel Plate-Mount Caster with Brake is ideal for heavy carts that require manual pushing. Its design reduces push/pull force, thanks to the optimized height and polyurethane (PU) wheel thread. The PU material handles debris, resists oil and grease, and withstands impacts. The caster features a total brake lock, securing both the wheel and swivel rig for maximum stability. With maintenance-free double-sided sealed precision ball bearings, this caster ensures smooth performance.
Supporting loads up to 1200 lb (500 kg), it is built with a solid thread, a 5 mm thick steel fork, and a top plate compatible with standard mounting holes.
For secure installation, this caster requires 4x WF-LARGE, 4x M8-45B, 4x M8-N, and 8x F-W516
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-