Related Products
-
Part No. 1030-Black-FB$1.621.00” X 3.00” T-Slotted Profile - Eight Open T-Slots -
Part No. 1030$1.091.00” X 3.00” T-Slotted Profile - Eight Open T-Slots -
Part No. 1030-S$1.091.00” X 3.00” Smooth Surface T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()2573
1030 45 Degree Support, 18" Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
| ESD Safe | Yes |
| Series | 10 Series |
| Profile | 1030 |
| A | 1.000" |
| B | 3.000" |
| C | 18.000" |
| Weight | 2.263000 |
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3067 | 6 | 1/4-20 x .625" Socket Head Cap Screw (SHCS) | |
| 3382 | 6 | 1/4-20 Slide-in Economy T-Nut - Centered Thread | |
| 3258 | 6 | .286" ID Washer |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Profile 1030 A 1.000" B 3.000" C 18.000" Weight 2.263000
-
- Description
- The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
- Incl. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-