Related Products
-
Part No. 3059$0.371/4-20 x .375" Button Head Socket Cap Screw (BHSCS)
3382
1/4-20 Slide-in Economy T-Nut - Centered Thread
1/4-20 Slide-in Economy T-Nut - Centered Thread
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Steel |
| Grade | 1010 |
| Finish | Zinc |
| Color | Black |
| A | 1.000" |
| B | .443" |
| C (Thread) | 1/4-20 |
| D | .030" |
| E | .124" |
| Weight | 0.009000 |
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Steel Grade 1010 Finish Zinc Color Black A 1.000" B .443" C (Thread) 1/4-20 D .030" E .124" Weight 0.009000
-
- Description
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
-
CAD Files
-
CAD Files
-

