Related Products
-
Part No. 3393$0.73Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 2026RED$2.7810 Series 1" x 3" End Cap with Push-In Fastener
1030 is a 1.00” x 3.00” fractional 10 series rectangular T-slot profile with eight open T-slots, one on each 1.00” face and three on each 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1030 profile is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to projects involving linear motion or machine frames.
1030
1.00” X 3.00” T-Slotted Profile - Eight Open T-Slots
1.00” X 3.00” T-Slotted Profile - Eight Open T-Slots
1030 is a 1.00” x 3.00” fractional 10 series rectangular T-slot profile with eight open T-slots, one on each 1.00” face and three on each 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1030 profile is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to projects involving linear motion or machine frames.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.9711”⁴ |
| Moment of Inertia - IY | 0.1238”⁴ |
| Surface Area | 1.140 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.1112 per inch |
| Weight | 0.111200 |
1030 is a 1.00” x 3.00” fractional 10 series rectangular T-slot profile with eight open T-slots, one on each 1.00” face and three on each 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1030 profile is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to projects involving linear motion or machine frames.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 0.9711”^4 Moment of Inertia - IY 0.1238”^4 Surface Area 1.140 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.1112 per inch Weight 0.111200
-
- Description
1030 is a 1.00” x 3.00” fractional 10 series rectangular T-slot profile with eight open T-slots, one on each 1.00” face and three on each 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1030 profile is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to projects involving linear motion or machine frames.
-
CAD Files
-
CAD Files
-

