Related Products
-
Part No. 4251-Black$21.5110 Series 9 Hole - Wide Slotted Inside Corner Bracket -
Part No. 4166-Black$13.1610 Series 6 Hole - Rectangular Flat Plate -
Part No. 2026-Plain$2.9510 Series 1" x 3" End Cap with Push-In Fastener -
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()1030-Black-FB is a 1.00” x 3.00” fractional 10 series rectangular T-slot profile with eight open T-slots, one on each 1.00” face and three on each 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1030-Black-FB profile is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to projects involving linear motion or machine frames.
1030-Black-FB
1.00” X 3.00” T-Slotted Profile - Eight Open T-Slots
1.00” X 3.00” T-Slotted Profile - Eight Open T-Slots
1030-Black-FB is a 1.00” x 3.00” fractional 10 series rectangular T-slot profile with eight open T-slots, one on each 1.00” face and three on each 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1030-Black-FB profile is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to projects involving linear motion or machine frames.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.9711”⁴ |
| Moment of Inertia - IY | 0.1238"⁴ |
| Surface Area | 1.140 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.1112 per inch |
| Weight | 0.111200 |
1030-Black-FB is a 1.00” x 3.00” fractional 10 series rectangular T-slot profile with eight open T-slots, one on each 1.00” face and three on each 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1030-Black-FB profile is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to projects involving linear motion or machine frames.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 0.9711”^4 Moment of Inertia - IY 0.1238"^4 Surface Area 1.140 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.1112 per inch Weight 0.111200
-
- Description
1030-Black-FB is a 1.00” x 3.00” fractional 10 series rectangular T-slot profile with eight open T-slots, one on each 1.00” face and three on each 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1030-Black-FB profile is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to projects involving linear motion or machine frames.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
