Related Products
-
Part No. 13198$16.4410, 15, 25, 30, 40, 45 Series Wire Housing Cover -
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots -
Part No. 1515-UL$0.741.50” X 1.50” Ultra-LiteT-Slotted Profile - Four Open T-Slots
13197
10, 15, 25, 30, 40, & 45 Series Wire Housing
10, 15, 25, 30, 40, & 45 Series Wire Housing
LENGTH: 72"
Wire housing is commonly used to organize wires, cables, and tubes. It can be integrated into new or existing applications. The housing makes it easy to place and remove wires simply by removing the wire housing cover. It has breakaway fingers that snap off to accommodate large wire groupings. The wire housing is available in gray or black. Additional Information: Wire housing covers are available separately and keep dirt and debris out while retaining wires in the housing. Suggested hardware quantity is per hole. Stock length suggested quantity is 9, utilizing every other hole.
LENGTH: 72"
Wire housing is commonly used to organize wires, cables, and tubes. It can be integrated into new or existing applications. The housing makes it easy to place and remove wires simply by removing the wire housing cover. It has breakaway fingers that snap off to accommodate large wire groupings. The wire housing is available in gray or black. Additional Information: Wire housing covers are available separately and keep dirt and debris out while retaining wires in the housing. Suggested hardware quantity is per hole. Stock length suggested quantity is 9, utilizing every other hole.
| ESD Safe | No |
| Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| Material | PVC |
| Color | Black |
| A | 1.500" |
| B | 1.502" |
| C | 1.190" |
| D | 1.000" |
| E | 1.000" |
| F | .400" |
| G | 72.000" |
| H | .750" |
| J | 2.000" |
| K | 4.000" |
| L | .500" |
| M | .195" |
| Weight | 0.885000 |
LENGTH: 72"
Wire housing is commonly used to organize wires, cables, and tubes. It can be integrated into new or existing applications. The housing makes it easy to place and remove wires simply by removing the wire housing cover. It has breakaway fingers that snap off to accommodate large wire groupings. The wire housing is available in gray or black. Additional Information: Wire housing covers are available separately and keep dirt and debris out while retaining wires in the housing. Suggested hardware quantity is per hole. Stock length suggested quantity is 9, utilizing every other hole.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3042 | 1 | 10-32 x .375" Button Head Socket Cap Screw (BHSCS) | |
| 3205 | 1 | 10 Series 10-32 Standard Slide-in T-Nut | |
| 3050 | 1 | 10-32 x .500" Button Head Socket Cap Screw (BHSCS) | |
| 3201 | 1 | 15 Series 10-32 Standard Slide-in T-Nut | |
| 11-5310 | 1 | M5 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 25-1954 | 1 | 25 Series M5 Standard Slide-in T-Nut | |
| 11-5312 | 1 | M5 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13115 | 1 | 30 Series M5 Standard Drop-in T-Nut | |
| 11-5312 | 1 | M5 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 3871 | 1 | 10 Series M5 Standard Slide-in T-Nut | |
| 11-5316 | 1 | M5 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13127 | 1 | 45 Series M5 Standard Drop-in T-Nut |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series Material PVC Color Black A 1.500" B 1.502" C 1.190" D 1.000" E 1.000" F .400" G 72.000" H .750" J 2.000" K 4.000" L .500" M .195" Weight 0.885000
-
- Description
LENGTH: 72"
Wire housing is commonly used to organize wires, cables, and tubes. It can be integrated into new or existing applications. The housing makes it easy to place and remove wires simply by removing the wire housing cover. It has breakaway fingers that snap off to accommodate large wire groupings. The wire housing is available in gray or black. Additional Information: Wire housing covers are available separately and keep dirt and debris out while retaining wires in the housing. Suggested hardware quantity is per hole. Stock length suggested quantity is 9, utilizing every other hole.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3042 1 10-32 x .375" Button Head Socket Cap Screw (BHSCS)

3205 1 10 Series 10-32 Standard Slide-in T-Nut

3050 1 10-32 x .500" Button Head Socket Cap Screw (BHSCS)

3201 1 15 Series 10-32 Standard Slide-in T-Nut 
11-5310 1 M5 x 10.00mm Button Head Socket Cap Screw (BHSCS)

25-1954 1 25 Series M5 Standard Slide-in T-Nut 
11-5312 1 M5 x 12.00mm Button Head Socket Cap Screw (BHSCS)

13115 1 30 Series M5 Standard Drop-in T-Nut

11-5312 1 M5 x 12.00mm Button Head Socket Cap Screw (BHSCS)

3871 1 10 Series M5 Standard Slide-in T-Nut

11-5316 1 M5 x 16.00mm Button Head Socket Cap Screw (BHSCS)

13127 1 45 Series M5 Standard Drop-in T-Nut
-
CAD Files
-
CAD Files
-