Related Products
- 45mm X 45mm T-Slotted Profile - Four Open T-Slots
- 30mm X 30mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()13198
10, 15, 25, 30, 40, 45 Series Wire Housing Cover
10, 15, 25, 30, 40, 45 Series Wire Housing Cover
LENGTH: 72"
The wire housing cover is commonly used with the wire housing for wire and cable storage and organization. It keeps dirt and debris out while retaining wires in the housing. The wire housing cover is available in gray or black.
| ESD Safe | No |
| Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| Material | Rigid PVD Flexible PVC |
| Color | Black |
| A | .283" |
| B | 1.500" |
| C | 72.000" |
| Weight | 0.385000 |
LENGTH: 72"
The wire housing cover is commonly used with the wire housing for wire and cable storage and organization. It keeps dirt and debris out while retaining wires in the housing. The wire housing cover is available in gray or black.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series Material Rigid PVD Flexible PVC Color Black A .283" B 1.500" C 72.000" Weight 0.385000
-
- Description
LENGTH: 72"
The wire housing cover is commonly used with the wire housing for wire and cable storage and organization. It keeps dirt and debris out while retaining wires in the housing. The wire housing cover is available in gray or black.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


