Related Products
-
Part No. 3050$0.3510-32 x .500" Button Head Socket Cap Screw (BHSCS)
3201
15 Series 10-32 Standard Slide-in T-Nut
15 Series 10-32 Standard Slide-in T-Nut
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
| ESD Safe | Yes |
| Series | 15 Series |
| Type | Standard T-Nut |
| Material | Steel |
| Grade | 1215 |
| Finish | Zinc |
| Color | Black |
| A | .700" |
| B | .281" |
| C | .625" |
| D (Thread) | 10-32 |
| E | .243" |
| Weight | 0.025000 |
| Max Length (inches) | 1.000000 |
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Type Standard T-Nut Material Steel Grade 1215 Finish Zinc Color Black A .700" B .281" C .625" D (Thread) 10-32 E .243" Weight 0.025000 Max Length (inches) 1.000000
-
- Description
- The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
-
CAD Files
-
CAD Files
-

