Related Products
-
Part No. 11-5310$0.56M5 x 10.00mm Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()
Last Added Items
You have no items in your wish list.
25-1954
25 Series M5 Standard Slide-in T-Nut
25 Series M5 Standard Slide-in T-Nut
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
| ESD Safe | Yes |
| Series | 25 Series |
| Type | Standard T-Nut |
| Material | Steel |
| Grade | 1215 |
| Finish | Zinc |
| Color | Bright |
| A | 12.45mm |
| B | 5.08mm |
| C | 10.95mm |
| D (Thread) | M5 X 0.8 |
| E | 4.34mm |
| Weight | 0.009000 |
| Max Length (inches) | 1.000000 |
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Type Standard T-Nut Material Steel Grade 1215 Finish Zinc Color Bright A 12.45mm B 5.08mm C 10.95mm D (Thread) M5 X 0.8 E 4.34mm Weight 0.009000 Max Length (inches) 1.000000
-
- Description
- The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
-
CAD Files
-
CAD Files
-

