Related Products
-
Part No. 11-8320$0.69M8 x 20.00mm Button Head Socket Cap Screw (BHSCS) -
Part No. 75-3627$3.10Bolt Assembly: M8 x 18.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc
12088
15 & 40 Series 4 Hole - Slotted Zinc Hinge
15 & 40 Series 4 Hole - Slotted Zinc Hinge
The 4 hole - slotted zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The hinge has slotted holes to support adjustments and is available in options with slot tabs to assist with alignment. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
The 4 hole - slotted zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The hinge has slotted holes to support adjustments and is available in options with slot tabs to assist with alignment. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 15 Series, 40 Series |
| Material | Zinc |
| Grade | Die-Cast |
| Finish | Powder Coat |
| Color | Black |
| Process | Die Cast |
| Max Load | 250 Nm / 184 ft-Lbs. |
| A | 53.00mm |
| B | 26.50mm |
| C | 40.00mm |
| D | 24.00mm |
| E | 40.00mm |
| F | 13.00mm |
| G | 8.30mm |
| H | 14.00mm |
| J | 8.00mm |
| K | 4.50mm |
| L | 10.00mm |
| M | 7.80mm |
| Weight | 0.370000 |
The 4 hole - slotted zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The hinge has slotted holes to support adjustments and is available in options with slot tabs to assist with alignment. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3455 | 2 | Bolt Assembly: 5/16-18 x .750" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc | |
| 75-3627 | 2 | Bolt Assembly: M8 x 18.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc |
Per Leaf Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3117 | 2 | 5/16-18 x .875" Button Head Socket Cap Screw (BHSCS) | |
| 3214 | 2 | 5/16-18 Hex Nut | |
| 3260 | 2 | .349" ID Washer | |
| 11-8320 | 2 | M8 x 20.00mm Button Head Socket Cap Screw (BHSCS) | |
| 11-8065 | 2 | M8 Hex Nut | |
| 11-6042 | 2 | 8.51mm ID Washer |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series Material Zinc Grade Die-Cast Finish Powder Coat Color Black Process Die Cast Max Load 250 Nm / 184 ft-Lbs. A 53.00mm B 26.50mm C 40.00mm D 24.00mm E 40.00mm F 13.00mm G 8.30mm H 14.00mm J 8.00mm K 4.50mm L 10.00mm M 7.80mm Weight 0.370000
-
- Description
The 4 hole - slotted zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The hinge has slotted holes to support adjustments and is available in options with slot tabs to assist with alignment. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Per Leaf Mount to T-slot
Series Part Number Qty Description 
3455 2 Bolt Assembly: 5/16-18 x .750" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc 
75-3627 2 Bolt Assembly: M8 x 18.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc Per Leaf Mount to Panel LTE .250" / 6mm
Series Part Number Qty Description 
3117 2 5/16-18 x .875" Button Head Socket Cap Screw (BHSCS)

3214 2 5/16-18 Hex Nut

3260 2 .349" ID Washer

11-8320 2 M8 x 20.00mm Button Head Socket Cap Screw (BHSCS)

11-8065 2 M8 Hex Nut

11-6042 2 8.51mm ID Washer
-
CAD Files
-
CAD Files
-
