Related Products
-
Part No. 11-2525$1.28M12 x 25.00mm Low Head Socket Cap Screw (LHSCS)
65-6106
Ball Driver and "L" Wrench Set - Metric
Ball Driver and "L" Wrench Set - Metric
| ESD Safe | No |
| Series | Metric |
| Included Tool Head Sizes | 1.5mm, 2mm, 2.5mm, 3mm, 4mm, 5mm, 6mm, 8mm, 10mm |
| Weight | 0.807000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Metric Included Tool Head Sizes 1.5mm, 2mm, 2.5mm, 3mm, 4mm, 5mm, 6mm, 8mm, 10mm Weight 0.807000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

