Related Products
-
Part No. 75-3617$1.32Bolt Assembly: M8 x 20.00mm Black FHSCS with Hex Nut - Black Zinc -
Part No. 11-8312$0.56M8 x 12.00mm Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()
Last Added Items
You have no items in your wish list.
11-8065
M8 Hex Nut
M8 Hex Nut
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| Type | Hex Nut |
| Mfg Standard | DIN 934 |
| A (Thread) | M8 x 1.25 |
| B | 12.86mm |
| C | 6.32mm |
| Weight | 0.010000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black Type Hex Nut Mfg Standard DIN 934 A (Thread) M8 x 1.25 B 12.86mm C 6.32mm Weight 0.010000
-
-
CAD Files
-
CAD Files
-
