Related Products
-
Part No. 75-3528$1.36Bolt Assembly: M8 x 16.00mm Black BHSCS with Washer and Slide-In Economy T-Nut - Offset Thread - Bright Zinc -
Part No. 75-3534$1.28Bolt Assembly: M8 x 16.00mm Black SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Bright Zinc -
Part No. 11-8312$0.56M8 x 12.00mm Button Head Socket Cap Screw (BHSCS)
11-6042
8.51mm ID Washer
8.51mm ID Washer
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| Type | Standard Flat |
| Mfg Standard | ISO 7089 |
| A | 15.78mm |
| B | 8.51mm |
| C | 1.60mm |
| Weight | 0.003000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black Type Standard Flat Mfg Standard ISO 7089 A 15.78mm B 8.51mm C 1.60mm Weight 0.003000
-
-
CAD Files
-
CAD Files
-