3214
5/16-18 Hex Nut
5/16-18 Hex Nut
5/16-18 Hex Nut
Series | Fractional |
Material | Steel |
Finish | Zinc |
Color | Black |
Type | Finished Hex Nut |
Mfg Standard | ANSI/ASME B18.2.2 |
A (Thread) | 5/16-18 |
B | .494" |
C | .265" |
Weight | 0.010000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Series | Fractional |
Material | Steel |
Finish | Zinc |
Color | Black |
Type | Finished Hex Nut |
Mfg Standard | ANSI/ASME B18.2.2 |
A (Thread) | 5/16-18 |
B | .494" |
C | .265" |
Weight | 0.010000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.