Related Products
11-8320
M8 x 20.00mm Button Head Socket Cap Screw (BHSCS)
M8 x 20.00mm Button Head Socket Cap Screw (BHSCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | 13.79mm |
| B | 5.00mm |
| C | 4.23mm |
| D (Length) | 20.00mm |
| E (Thread) | M8 X 1.25 |
| Thread Length | Full Thread |
| Weight | 0.020000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black A 13.79mm B 5.00mm C 4.23mm D (Length) 20.00mm E (Thread) M8 X 1.25 Thread Length Full Thread Weight 0.020000
-
-
CAD Files
-
CAD Files
-


