Related Products
My Wish Lists
()W-4PS
4" Swivel Plate Caster
Need a caster that keeps your structure moving smoothly—without slowing you down? The W-4PS is a 4-inch swivel plate caster engineered for speed, agility, and performance. With no brake to get in the way, it's the smart choice for medium-duty modular carts and mobile stations used frequently throughout the day.
- Precision ball bearing: Delivers consistent, quiet rolling even under load
- 250 lb capacity: Supports medium-to-heavy carts without compromise
- 360° swivel mount: Enables easy turning and steering in tight spaces
- Compact and practical: Great for structures that need frequent repositioning
- Carts moving up to 100 ft per trip
- Workstations in frequent use – up to 150 moves per day
- Larger modular carts (24" wide × 48" long or more)
- Material handling carts and lean structures
For ramps, rough floors, or outdoor use, consider upgrading to the W-6PSB caster for better durability and control.
A Flexpipe Product

Need a caster that keeps your structure moving smoothly—without slowing you down? The W-4PS is a 4-inch swivel plate caster engineered for speed, agility, and performance. With no brake to get in the way, it's the smart choice for medium-duty modular carts and mobile stations used frequently throughout the day.
- Precision ball bearing: Delivers consistent, quiet rolling even under load
- 250 lb capacity: Supports medium-to-heavy carts without compromise
- 360° swivel mount: Enables easy turning and steering in tight spaces
- Compact and practical: Great for structures that need frequent repositioning
- Carts moving up to 100 ft per trip
- Workstations in frequent use – up to 150 moves per day
- Larger modular carts (24" wide × 48" long or more)
- Material handling carts and lean structures
For ramps, rough floors, or outdoor use, consider upgrading to the W-6PSB caster for better durability and control.
A Flexpipe Product

| ESD Safe | No |
| Weight | 1.900000 |
| Series | Pipe |
| Type | Swivel |
| Material | Thermoplastic Rubber |
| Color | Gray Wheels / Gray Rims |
| Load Capacity | 250 lbs (113 kg) |
| Wheel Diameter | 4.000” (100.00mm) |
| Caster Height | 5.125” (130.00mm) |
| Wheel Width | 1.125” (28.00mm) |
| Max Speed | 2.5 mph |
Need a caster that keeps your structure moving smoothly—without slowing you down? The W-4PS is a 4-inch swivel plate caster engineered for speed, agility, and performance. With no brake to get in the way, it's the smart choice for medium-duty modular carts and mobile stations used frequently throughout the day.
- Precision ball bearing: Delivers consistent, quiet rolling even under load
- 250 lb capacity: Supports medium-to-heavy carts without compromise
- 360° swivel mount: Enables easy turning and steering in tight spaces
- Compact and practical: Great for structures that need frequent repositioning
- Carts moving up to 100 ft per trip
- Workstations in frequent use – up to 150 moves per day
- Larger modular carts (24" wide × 48" long or more)
- Material handling carts and lean structures
For ramps, rough floors, or outdoor use, consider upgrading to the W-6PSB caster for better durability and control.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 1.900000 Series Pipe Type Swivel Material Thermoplastic Rubber Color Gray Wheels / Gray Rims Load Capacity 250 lbs (113 kg) Wheel Diameter 4.000” (100.00mm) Caster Height 5.125” (130.00mm) Wheel Width 1.125” (28.00mm) Max Speed 2.5 mph
-
- Description
Need a caster that keeps your structure moving smoothly—without slowing you down? The W-4PS is a 4-inch swivel plate caster engineered for speed, agility, and performance. With no brake to get in the way, it's the smart choice for medium-duty modular carts and mobile stations used frequently throughout the day.
- Precision ball bearing: Delivers consistent, quiet rolling even under load
- 250 lb capacity: Supports medium-to-heavy carts without compromise
- 360° swivel mount: Enables easy turning and steering in tight spaces
- Compact and practical: Great for structures that need frequent repositioning
- Carts moving up to 100 ft per trip
- Workstations in frequent use – up to 150 moves per day
- Larger modular carts (24" wide × 48" long or more)
- Material handling carts and lean structures
For ramps, rough floors, or outdoor use, consider upgrading to the W-6PSB caster for better durability and control.
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


