Related Products
-
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots - 30mm X 30mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()HJ-9NP
Flat Anchor Joint SetÂ
Flat Anchor Joint SetÂ
The HJ-9NP is a chrome-plated joint set with antistatic properties (ESD) that allows fixing your structure to a surface.
- Frequently used with workstations, but also to fix structures on the floor, on the wall, or on the ceiling.
- Used with 28mm pipe to connect to T-Slot or other flat surfaces
- Can also be used as a safety support under a surface
- Hardware is included
A Flexpipe Product

The HJ-9NP is a chrome-plated joint set with antistatic properties (ESD) that allows fixing your structure to a surface.
- Frequently used with workstations, but also to fix structures on the floor, on the wall, or on the ceiling.
- Used with 28mm pipe to connect to T-Slot or other flat surfaces
- Can also be used as a safety support under a surface
- Hardware is included
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.293000 |
| Color | Chrome |
| Series | Fractional, Metric |
| Material | Steel |
| Finish | Chrome |
| A | 1.299" (33.00mm) |
| B | 2.810" (71.00mm) |
| C | 1.102" (28.00mm) |
| D | 0.315" (8.00mm) |
| E | 0.118" (3.00mm) |
| F | 0.393" (10.00mm) |
| G | 2.205" (56.00mm) |
| H | 0.165" (4.20mm) |
| J | 1.161" (30.00mm) |
| K | 0.098" (2.50mm) |
The HJ-9NP is a chrome-plated joint set with antistatic properties (ESD) that allows fixing your structure to a surface.
- Frequently used with workstations, but also to fix structures on the floor, on the wall, or on the ceiling.
- Used with 28mm pipe to connect to T-Slot or other flat surfaces
- Can also be used as a safety support under a surface
- Hardware is included
A Flexpipe Product

Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-6314 | 2 | M6 x 14.00mm Button Head Socket Cap Screw (BHSCS) | |
| 3836 | 2 | M6 Slide-in Economy T-Nut - Centered Thread | |
| 11-6042 | 2 | 8.51mm ID Washer | |
| 11-6310 | 2 | M6 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 30-1961 | 2 | M6 Slide-in Economy T-Nut - Offset Thread | |
| 11-6041 | 2 | 6.51mm ID Washer | |
| 11-6314 | 2 | M6 x 14.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13048 | 2 | M6 Self-Aligning Slide-in T-Nut | |
| 11-6041 | 2 | 6.51mm ID Washer |
Added Security Anchor & Pipe
| Series | Part Number | Qty | Description |
|---|---|---|---|
| F-A858 | 1 | #8-5/8" Self Drilling Screw with Square Bit Head |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.293000 Color Chrome Series Fractional, Metric Material Steel Finish Chrome A 1.299" (33.00mm) B 2.810" (71.00mm) C 1.102" (28.00mm) D 0.315" (8.00mm) E 0.118" (3.00mm) F 0.393" (10.00mm) G 2.205" (56.00mm) H 0.165" (4.20mm) J 1.161" (30.00mm) K 0.098" (2.50mm)
-
- Description
The HJ-9NP is a chrome-plated joint set with antistatic properties (ESD) that allows fixing your structure to a surface.
- Frequently used with workstations, but also to fix structures on the floor, on the wall, or on the ceiling.
- Used with 28mm pipe to connect to T-Slot or other flat surfaces
- Can also be used as a safety support under a surface
- Hardware is included
A Flexpipe Product

-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 

11-6314 2 M6 x 14.00mm Button Head Socket Cap Screw (BHSCS)


3836 2 M6 Slide-in Economy T-Nut - Centered Thread


11-6042 2 8.51mm ID Washer

11-6310 2 M6 x 10.00mm Button Head Socket Cap Screw (BHSCS)

30-1961 2 M6 Slide-in Economy T-Nut - Offset Thread

11-6041 2 6.51mm ID Washer

11-6314 2 M6 x 14.00mm Button Head Socket Cap Screw (BHSCS)

13048 2 M6 Self-Aligning Slide-in T-Nut

11-6041 2 6.51mm ID Washer
Added Security Anchor & Pipe
Series Part Number Qty Description 
F-A858 1 #8-5/8" Self Drilling Screw with Square Bit Head
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

