Related Products
-
Part No. 75-3518$1.27Bolt Assembly: M6 x 12.00mm Black BHSCS with Washer and Slide-In Economy T-Nut - Centered Thread - Bright Zinc -
Part No. 75-3605$1.11Bolt Assembly: M6 x 18.00mm Black BHSCS with Washer and Hex Nut - Black Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
11-6041
6.51mm ID Washer
6.51mm ID Washer
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| Type | Standard Flat |
| Mfg Standard | ISO 7089 |
| A | 11.78mm |
| B | 6.51mm |
| C | 1.60mm |
| Weight | 0.002000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black Type Standard Flat Mfg Standard ISO 7089 A 11.78mm B 6.51mm C 1.60mm Weight 0.002000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
