Related Products
My Wish Lists
()H-3
Outer Corner Joint Steel
The H-3 is a metal single joint needed in the creation of the HJ-2 joint set. The H-3 composes the outer part of one of the most used joints in the Flexpipe system. We recommend that you keep a good amount of this product in your inventory, since the HJ-2 connector is used in the majority of structures.
The H-3 has six internal striations for optimal grip on the pipe's coating. This part is also pre-drilled with three holes for the reinforcement of heavy-duty structures.
A Flexpipe Product

The H-3 is a metal single joint needed in the creation of the HJ-2 joint set. The H-3 composes the outer part of one of the most used joints in the Flexpipe system. We recommend that you keep a good amount of this product in your inventory, since the HJ-2 connector is used in the majority of structures.
The H-3 has six internal striations for optimal grip on the pipe's coating. This part is also pre-drilled with three holes for the reinforcement of heavy-duty structures.
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.264000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 5.250” (133.00mm) |
| Overall Width | 0.6625" (16.83mm) |
| Overall Height | 0.6625" (16.83mm) |
| Thickness | .125” (2.50mm) |
The H-3 is a metal single joint needed in the creation of the HJ-2 joint set. The H-3 composes the outer part of one of the most used joints in the Flexpipe system. We recommend that you keep a good amount of this product in your inventory, since the HJ-2 connector is used in the majority of structures.
The H-3 has six internal striations for optimal grip on the pipe's coating. This part is also pre-drilled with three holes for the reinforcement of heavy-duty structures.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.264000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 5.250” (133.00mm) Overall Width 0.6625" (16.83mm) Overall Height 0.6625" (16.83mm) Thickness .125” (2.50mm)
-
- Description
The H-3 is a metal single joint needed in the creation of the HJ-2 joint set. The H-3 composes the outer part of one of the most used joints in the Flexpipe system. We recommend that you keep a good amount of this product in your inventory, since the HJ-2 connector is used in the majority of structures.
The H-3 has six internal striations for optimal grip on the pipe's coating. This part is also pre-drilled with three holes for the reinforcement of heavy-duty structures.A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-



