Related Products
My Wish Lists
()M6-25B
Bolt for Joint Sets
The M6-25B is a black coated metal bolt that is used to assemble 17 of the 18 different connectors in the Flexpipe system. This bolt and the M6-N nut are the foundation of every Flexpipe structure. The M6-25B bolt was designed to assemble Flexpipe HJ joints, and it was created to do only that.Â
This bolt is fixed to the M-6N using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque)
ESD: Select the antistatic version M6-25BWZ for all the ESD connectors.Â
A Flexpipe Product

The M6-25B is a black coated metal bolt that is used to assemble 17 of the 18 different connectors in the Flexpipe system. This bolt and the M6-N nut are the foundation of every Flexpipe structure. The M6-25B bolt was designed to assemble Flexpipe HJ joints, and it was created to do only that.Â
This bolt is fixed to the M-6N using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque)
ESD: Select the antistatic version M6-25BWZ for all the ESD connectors.Â
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.015000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Zinc |
| Thread Lock | No |
| Length | 25.00mm |
| Width | 9.50mm |
| Thread | M6 x 1.0 |
| Thread Length | Full Thread |
The M6-25B is a black coated metal bolt that is used to assemble 17 of the 18 different connectors in the Flexpipe system. This bolt and the M6-N nut are the foundation of every Flexpipe structure. The M6-25B bolt was designed to assemble Flexpipe HJ joints, and it was created to do only that.Â
This bolt is fixed to the M-6N using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque)
ESD: Select the antistatic version M6-25BWZ for all the ESD connectors.Â
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe No Weight 0.015000 Series Pipe Color Black Material Steel Finish Zinc Thread Lock No Length 25.00mm Width 9.50mm Thread M6 x 1.0 Thread Length Full Thread
-
- Description
The M6-25B is a black coated metal bolt that is used to assemble 17 of the 18 different connectors in the Flexpipe system. This bolt and the M6-N nut are the foundation of every Flexpipe structure. The M6-25B bolt was designed to assemble Flexpipe HJ joints, and it was created to do only that.Â
This bolt is fixed to the M-6N using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque)
ESD: Select the antistatic version M6-25BWZ for all the ESD connectors.Â
A Flexpipe Product

-
CAD Files
-
CAD Files
-


