Related Products
-
Part No. F-A858$0.10#8-5/8" Self Drilling Screw with Square Bit Head
HJ-2
Corner joint set
Corner joint set
The HJ-2 is a black metal joint set that allows you to create a three-pipe intersection or a corner. This joint set will probably be used for most of your structure's external corners and structural separations on two perpendicular sides.
- Compatable with 28mm pipes
- Hardware included
- Other applications of the HJ-2 include the creation of more complex and ergonomic handles, the creation of V-shape racking support or a V-shape roof.
- Often associated with the AI-CORNER accessory when positioning a surface on external sides.
A Flexpipe product

The HJ-2 is a black metal joint set that allows you to create a three-pipe intersection or a corner. This joint set will probably be used for most of your structure's external corners and structural separations on two perpendicular sides.
- Compatable with 28mm pipes
- Hardware included
- Other applications of the HJ-2 include the creation of more complex and ergonomic handles, the creation of V-shape racking support or a V-shape roof.
- Often associated with the AI-CORNER accessory when positioning a surface on external sides.
A Flexpipe product

| ESD Safe | No |
| Weight | 0.510000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 3.228” (82.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 1.3125” (33.00mm) |
| Thickness | .125” (2.50mm) |
The HJ-2 is a black metal joint set that allows you to create a three-pipe intersection or a corner. This joint set will probably be used for most of your structure's external corners and structural separations on two perpendicular sides.
- Compatable with 28mm pipes
- Hardware included
- Other applications of the HJ-2 include the creation of more complex and ergonomic handles, the creation of V-shape racking support or a V-shape roof.
- Often associated with the AI-CORNER accessory when positioning a surface on external sides.
A Flexpipe product

Product Specs
- Product Details
-
ESD Safe No Weight 0.510000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 3.228” (82.00mm) Overall Width 1.3125” (33.00mm) Overall Height 1.3125” (33.00mm) Thickness .125” (2.50mm)
-
- Description
The HJ-2 is a black metal joint set that allows you to create a three-pipe intersection or a corner. This joint set will probably be used for most of your structure's external corners and structural separations on two perpendicular sides.
- Compatable with 28mm pipes
- Hardware included
- Other applications of the HJ-2 include the creation of more complex and ergonomic handles, the creation of V-shape racking support or a V-shape roof.
- Often associated with the AI-CORNER accessory when positioning a surface on external sides.
A Flexpipe product

-
CAD Files
-
CAD Files
-

