Related Products
- Part No. 25-2576
Total Price
................................................................................................................................ - Part No. 40-2884
Total Price
................................................................................................................................
My Wish Lists
()FL-COU24-100lbs
24" Drawer Slide
24" Drawer Slide
- Fully extendable length, travel 24.212" (615mm)
- Lever disconnect for easy installation or removal of drawer
- Smooth ball bearings for quiet operation
- Low profile design for space savings
- Side-mounts to 80/20 T-Slot profiles
- ESD / Galvanized Steel
- Supports up to 100 pounds per pair
- Sold in pairs
Total Price
................................................................................................................................Weight | 4.036000 |
Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
Material | Galvanized Steel |
Load Capacity | 100 lbs per pair |
A | 47.613" (1209.39mm) |
B | 23.498" (596.87mm) |
C | 1.377" (35.00mm) |
D | 7.637" (194.00mm) |
E | 12.519" (318.00mm) |
F | 0.393" (10.00mm) |
G | 0.590" (15.00mm) |
H | 0.085" (2.18mm) |
J | 0.172" (4.37mm) |
K | 0.500" (12.70mm) |
L | 1.793" (45.55mm) |
M | 23.622" (600.00mm) |
N | 1.850" (47.00mm) |
P | 0.708" (18.00mm) |
Q | 2.500" (63.50mm) |
R | 1.200" (30.50mm) |
S | 3.877" (98.50mm) |
T | 1.830" (46.50mm) |
U | 2.047" (52.00mm) |
V | 1.161" (29.50mm) |
W | 0.187" (4.75mm) |
X | 0.187" (4.75mm) |
Y | 0.187 (4.75mm) |
Z | 0.090" (2.29mm) |
AA | 0.179" (4.57mm) |
- Fully extendable length, travel 24.212" (615mm)
- Lever disconnect for easy installation or removal of drawer
- Smooth ball bearings for quiet operation
- Low profile design for space savings
- Side-mounts to 80/20 T-Slot profiles
- ESD / Galvanized Steel
- Supports up to 100 pounds per pair
- Sold in pairs
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
3005 | 16 | 8-32 x .375" Button Head Socket Cap Screw (BHSCS) | |
3275 | 16 | 8-32 Slide-in Economy T-Nut - Centered Thread | |
3006 | 16 | .188" ID Washer | |
3005 | 16 | 8-32 x .375" Button Head Socket Cap Screw (BHSCS) | |
3275 | 16 | 8-32 Slide-in Economy T-Nut - Centered Thread | |
3005 | 16 | 8-32 x .375" Button Head Socket Cap Screw (BHSCS) | |
3275 | 16 | 8-32 Slide-in Economy T-Nut - Centered Thread | |
3006 | 16 | .188" ID Washer | |
11-4310 | 16 | M4 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
13022 | 16 | M4 Self-Aligning Slide-in T-Nut | |
11-6039 | 16 | 4.39mm ID Washer | |
11-4310 | 16 | M4 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
13022 | 16 | M4 Self-Aligning Slide-in T-Nut | |
11-4310 | 16 | M4 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
13046 | 16 | M4 Self-Aligning Slide-in T-Nut |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Weight 4.036000 Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series Material Galvanized Steel Load Capacity 100 lbs per pair A 47.613" (1209.39mm) B 23.498" (596.87mm) C 1.377" (35.00mm) D 7.637" (194.00mm) E 12.519" (318.00mm) F 0.393" (10.00mm) G 0.590" (15.00mm) H 0.085" (2.18mm) J 0.172" (4.37mm) K 0.500" (12.70mm) L 1.793" (45.55mm) M 23.622" (600.00mm) N 1.850" (47.00mm) P 0.708" (18.00mm) Q 2.500" (63.50mm) R 1.200" (30.50mm) S 3.877" (98.50mm) T 1.830" (46.50mm) U 2.047" (52.00mm) V 1.161" (29.50mm) W 0.187" (4.75mm) X 0.187" (4.75mm) Y 0.187 (4.75mm) Z 0.090" (2.29mm) AA 0.179" (4.57mm)
-
- Description
- Fully extendable length, travel 24.212" (615mm)
- Lever disconnect for easy installation or removal of drawer
- Smooth ball bearings for quiet operation
- Low profile design for space savings
- Side-mounts to 80/20 T-Slot profiles
- ESD / Galvanized Steel
- Supports up to 100 pounds per pair
- Sold in pairs
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 3005 16 8-32 x .375" Button Head Socket Cap Screw (BHSCS)
3275 16 8-32 Slide-in Economy T-Nut - Centered Thread
3006 16 .188" ID Washer
3005 16 8-32 x .375" Button Head Socket Cap Screw (BHSCS)
3275 16 8-32 Slide-in Economy T-Nut - Centered Thread
3005 16 8-32 x .375" Button Head Socket Cap Screw (BHSCS)
3275 16 8-32 Slide-in Economy T-Nut - Centered Thread
3006 16 .188" ID Washer
11-4310 16 M4 x 10.00mm Button Head Socket Cap Screw (BHSCS)
13022 16 M4 Self-Aligning Slide-in T-Nut
11-6039 16 4.39mm ID Washer
11-4310 16 M4 x 10.00mm Button Head Socket Cap Screw (BHSCS)
13022 16 M4 Self-Aligning Slide-in T-Nut
11-4310 16 M4 x 10.00mm Button Head Socket Cap Screw (BHSCS)
13046 16 M4 Self-Aligning Slide-in T-Nut
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-