Related Products
-
Part No. 3483$0.65Bolt Assembly: 8-32 x .375" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
3005
8-32 x .375" Button Head Socket Cap Screw (BHSCS)
8-32 x .375" Button Head Socket Cap Screw (BHSCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .305” |
| B | 3/32 |
| C | .082” |
| D (Length) | .375” |
| E (Thread) | 8-32 |
| Thread Length | Full Thread |
| Weight | 0.003000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black A .305” B 3/32 C .082” D (Length) .375” E (Thread) 8-32 Thread Length Full Thread Weight 0.003000
-
-
CAD Files
-
CAD Files
-

