Related Products
-
Part No. 75-3537$0.94Bolt Assembly: M4 x 10.00mm Black BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
11-4310
M4 x 10.00mm Button Head Socket Cap Screw (BHSCS)
M4 x 10.00mm Button Head Socket Cap Screw (BHSCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | 7.60mm |
| B | 2.50mm |
| C | 2.20mm |
| D (Length) | 10.00mm |
| E (Thread) | M4 X 0.7 |
| Thread Length | No |
| Weight | 0.003000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black A 7.60mm B 2.50mm C 2.20mm D (Length) 10.00mm E (Thread) M4 X 0.7 Thread Length No Weight 0.003000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

