Related Products
-
Part No. 3024$0.338-32 x .500" Button Head Socket Cap Screw (BHSCS) -
Part No. 3489$0.82Bolt Assembly: 8-32 x .500" Black BHSCS with Washer and 8-32 Hex Nut - Black Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3006
.188" ID Washer
.188" ID Washer
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| Type | SAE Flat |
| Mfg Standard | ANSI B18.22.1 |
| A | .438" |
| B | .188" |
| C | .049" |
| Weight | 0.001000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black Type SAE Flat Mfg Standard ANSI B18.22.1 A .438" B .188" C .049" Weight 0.001000
-
-
CAD Files
-
CAD Files
-