Related Products
-
Part No. SEP-96-BK$16.26Black Polyethylene Coated Steel Pipe (ESD)
F-BUS-2MM
Bushing for 2 mm Thick Stainless Steel Pipe
The F-BUS-2MM bushing is designed exclusively for use with 2 mm thick pipes, such as those starting with SP or SEP. This bushing is a key component for pipe, caster, and leveler applications
A Flexpipe Product

The F-BUS-2MM bushing is designed exclusively for use with 2 mm thick pipes, such as those starting with SP or SEP. This bushing is a key component for pipe, caster, and leveler applications
A Flexpipe Product

| ESD Safe | Yes |
| Series | Pipe |
| Color | Bright |
| Material | Stainless-Steel |
| Finish | Zinc |
| Pipe Size | 2.00mm |
| Bolt Size | M12 x 1.75 |
| Height | 28.00mm |
| Weight | 0.160000 |
The F-BUS-2MM bushing is designed exclusively for use with 2 mm thick pipes, such as those starting with SP or SEP. This bushing is a key component for pipe, caster, and leveler applications
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Pipe Color Bright Material Stainless-Steel Finish Zinc Pipe Size 2.00mm Bolt Size M12 x 1.75 Height 28.00mm Weight 0.160000
-
- Description
-
The F-BUS-2MM bushing is designed exclusively for use with 2 mm thick pipes, such as those starting with SP or SEP. This bushing is a key component for pipe, caster, and leveler applications
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


