Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
SEP-96-BK
Black Polyethylene Coated Steel Pipe (ESD)Â
Black Polyethylene Coated Steel Pipe (ESD)Â
- Sold in 96" (2438.4mm) lengths
- Polyethylene Coating Material
- Steel (Grade Q235)
- Available in five coating colors and stainless
- Thickness options of 1mm and 2mm steel
- Use a pipe cutter (PN T-CUTTER) to cut piping to desired length.

| ESD Safe | Yes |
| Weight | 6.490000 |
| Series | Pipe |
| Material | Steel |
| Grade | Q235 |
| Max Length | 96" (2438.4mm) |
| Color | Black |
| Coating Material | Polyethylene |
| A | 1.086" (27.60mm) |
| B | 0.858" (21.80mm) |
| C | 0.043" (1.10mm) |
| D | 0.070" (1.80mm) |
- Sold in 96" (2438.4mm) lengths
- Polyethylene Coating Material
- Steel (Grade Q235)
- Available in five coating colors and stainless
- Thickness options of 1mm and 2mm steel
- Use a pipe cutter (PN T-CUTTER) to cut piping to desired length.

Product Specs
- Product Details
-
ESD Safe Yes Weight 6.490000 Series Pipe Material Steel Grade Q235 Max Length 96" (2438.4mm) Color Black Coating Material Polyethylene A 1.086" (27.60mm) B 0.858" (21.80mm) C 0.043" (1.10mm) D 0.070" (1.80mm)
-
- Description
- Sold in 96" (2438.4mm) lengths
- Polyethylene Coating Material
- Steel (Grade Q235)
- Available in five coating colors and stainless
- Thickness options of 1mm and 2mm steel
- Use a pipe cutter (PN T-CUTTER) to cut piping to desired length.

-
CAD Files
-
CAD Files
-



