Related Products
-
Part No. T-WRENCH$13.90Stem Caster Wrench Double end opening wrench - 17mm / 19mm
My Wish Lists
()W-3ESB
3" Swivel Stem Caster with Brake
The 3 inches swivel stem caster with brake has a loading capacity of 150 pounds (68 kg) and a maximum speed of 2.5mph. The stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place.
Bolt size M12 (12 mm) Length 2 1/4" (57.15 mm). Use the F-BUS component when this caster is used with the EP-96-ST pipe.
3 inches casters are made for:
- Small trips (25 to 30 feet)
- Infrequent use (10 to 20 times a day)
- Carts weighting less than 400 pounds
- Narrow carts (between 16 and 24 in. wide)
A Flexpipe Product

The 3 inches swivel stem caster with brake has a loading capacity of 150 pounds (68 kg) and a maximum speed of 2.5mph. The stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place.
Bolt size M12 (12 mm) Length 2 1/4" (57.15 mm). Use the F-BUS component when this caster is used with the EP-96-ST pipe.
3 inches casters are made for:
- Small trips (25 to 30 feet)
- Infrequent use (10 to 20 times a day)
- Carts weighting less than 400 pounds
- Narrow carts (between 16 and 24 in. wide)
A Flexpipe Product

| ESD Safe | No |
| Weight | 1.595000 |
| Series | Pipe |
| Type | Swivel with Brake |
| Material | Thermoplastic Rubber |
| Color | Gray Wheels / Gray Rims |
| Load Capacity | 150 lb (68 kg) |
| Stem Size | M12 x 2.25” (57.15mm) |
| Wheel Diameter | 3.000” (74.00mm) |
| Caster Height | 4.125” (104.00mm) |
| Wheel Width | 1.125” (28.00mm) |
| Max Speed | 2.5 mph |
The 3 inches swivel stem caster with brake has a loading capacity of 150 pounds (68 kg) and a maximum speed of 2.5mph. The stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place.
Bolt size M12 (12 mm) Length 2 1/4" (57.15 mm). Use the F-BUS component when this caster is used with the EP-96-ST pipe.
3 inches casters are made for:
- Small trips (25 to 30 feet)
- Infrequent use (10 to 20 times a day)
- Carts weighting less than 400 pounds
- Narrow carts (between 16 and 24 in. wide)
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 1.595000 Series Pipe Type Swivel with Brake Material Thermoplastic Rubber Color Gray Wheels / Gray Rims Load Capacity 150 lb (68 kg) Stem Size M12 x 2.25” (57.15mm) Wheel Diameter 3.000” (74.00mm) Caster Height 4.125” (104.00mm) Wheel Width 1.125” (28.00mm) Max Speed 2.5 mph
-
- Description
The 3 inches swivel stem caster with brake has a loading capacity of 150 pounds (68 kg) and a maximum speed of 2.5mph. The stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place.
Bolt size M12 (12 mm) Length 2 1/4" (57.15 mm). Use the F-BUS component when this caster is used with the EP-96-ST pipe.
3 inches casters are made for:
- Small trips (25 to 30 feet)
- Infrequent use (10 to 20 times a day)
- Carts weighting less than 400 pounds
- Narrow carts (between 16 and 24 in. wide)
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
