Related Products
-
Part No. PI-TAPE36-BL$76.75Blue Protection Tape - 7.5" x 2" (36 units)
My Wish Lists
()SP-96-BL
Blue 8 ft PE Coated Steel Pipe 2 mm Thick
The SP-96-BL is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The blue coating is great for standard production lines and cold storage, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Great for standard production lines and cold storage
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

The SP-96-BL is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The blue coating is great for standard production lines and cold storage, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Great for standard production lines and cold storage
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

| ESD Safe | No |
| Weight | 6.490000 |
| Series | Pipe |
| Material | Steel |
| Grade | Q235 |
| Max Length | 96" (2438.4mm) |
| Color | Blue |
| Coating Material | Polyethylene |
| A | 1.086" (27.60mm) |
| B | 0.858" (21.80mm) |
| C | 0.043" (1.10mm) |
| D | 0.070" (1.80mm) |
The SP-96-BL is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The blue coating is great for standard production lines and cold storage, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Great for standard production lines and cold storage
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 6.490000 Series Pipe Material Steel Grade Q235 Max Length 96" (2438.4mm) Color Blue Coating Material Polyethylene A 1.086" (27.60mm) B 0.858" (21.80mm) C 0.043" (1.10mm) D 0.070" (1.80mm)
-
- Description
The SP-96-BL is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The blue coating is great for standard production lines and cold storage, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Great for standard production lines and cold storage
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

