Related Products
-
Part No. EP-96-ST11$18.45Stainless 8 ft Steel Pipe 1.1 mm Thick ESD
F-BUS-11MM
Bushing for 1.1 mm Thick Stainless Steel Pipe
The F-BUS-11MM bushing is designed for use with 1.1 mm thick stainless steel pipes, ensuring a secure and reliable fit. This bushing is an essential component for pipe, caster, and leveler applications.
A Flexpipe Product

The F-BUS-11MM bushing is designed for use with 1.1 mm thick stainless steel pipes, ensuring a secure and reliable fit. This bushing is an essential component for pipe, caster, and leveler applications.
A Flexpipe Product

| ESD Safe | Yes |
| Series | Pipe |
| Color | Bright |
| Material | Stainless-Steel |
| Finish | Zinc |
| Pipe Size | 1.10mm |
| Bolt Size | M12 x 1.75 |
| Height | 28.50mm |
| Weight | 0.160000 |
The F-BUS-11MM bushing is designed for use with 1.1 mm thick stainless steel pipes, ensuring a secure and reliable fit. This bushing is an essential component for pipe, caster, and leveler applications.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Pipe Color Bright Material Stainless-Steel Finish Zinc Pipe Size 1.10mm Bolt Size M12 x 1.75 Height 28.50mm Weight 0.160000
-
- Description
-
The F-BUS-11MM bushing is designed for use with 1.1 mm thick stainless steel pipes, ensuring a secure and reliable fit. This bushing is an essential component for pipe, caster, and leveler applications.
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


