Related Products
My Wish Lists
()EP-96-ST11
Stainless 8 ft Steel Pipe 1.1 mm Thick ESD
The EP-96-ST11 is an 8 ft stainless steel pipe designed for lean manufacturing structures requiring ESD compliance. Its 28 mm outer diameter fits standard modular joints, and its conductive surface supports electrostatic protection in static-sensitive areas.
- ESD Compliant: Prevents electrostatic discharge in sensitive zones
- Modular Integration: Fits all 28 mm joint systems
- Reliable Construction: Made from conductive stainless steel
- Custom Lengths: Compatible with our cutting service
A Flexpipe Product

The EP-96-ST11 is an 8 ft stainless steel pipe designed for lean manufacturing structures requiring ESD compliance. Its 28 mm outer diameter fits standard modular joints, and its conductive surface supports electrostatic protection in static-sensitive areas.
- ESD Compliant: Prevents electrostatic discharge in sensitive zones
- Modular Integration: Fits all 28 mm joint systems
- Reliable Construction: Made from conductive stainless steel
- Custom Lengths: Compatible with our cutting service
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 4.120000 |
| Series | Pipe |
| Material | Steel |
| Grade | ST 439 |
| Max Length | 96" (2438.4mm) |
| Color | Stainless |
| Coating Material | No Coating |
| A | 1.086" (27.60mm) |
| B | .992” (25.20mm) |
| C | N/A |
| D | .043” (1.10mm) |
The EP-96-ST11 is an 8 ft stainless steel pipe designed for lean manufacturing structures requiring ESD compliance. Its 28 mm outer diameter fits standard modular joints, and its conductive surface supports electrostatic protection in static-sensitive areas.
- ESD Compliant: Prevents electrostatic discharge in sensitive zones
- Modular Integration: Fits all 28 mm joint systems
- Reliable Construction: Made from conductive stainless steel
- Custom Lengths: Compatible with our cutting service
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 4.120000 Series Pipe Material Steel Grade ST 439 Max Length 96" (2438.4mm) Color Stainless Coating Material No Coating A 1.086" (27.60mm) B .992” (25.20mm) C N/A D .043” (1.10mm)
-
- Description
The EP-96-ST11 is an 8 ft stainless steel pipe designed for lean manufacturing structures requiring ESD compliance. Its 28 mm outer diameter fits standard modular joints, and its conductive surface supports electrostatic protection in static-sensitive areas.
- ESD Compliant: Prevents electrostatic discharge in sensitive zones
- Modular Integration: Fits all 28 mm joint systems
- Reliable Construction: Made from conductive stainless steel
- Custom Lengths: Compatible with our cutting service
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


