Related Products
-
Part No. EW-4PSB-KIT$32.654" ESD Swivel Plate Caster with Brake - Kit
My Wish Lists
()EW-4PSB
4" ESD Swivel Plate Caster with Brake
The 4" casters are made for carts weighing more than 400 pounds (181.44 kg), larger carts that are greater than 24" wide and 48" long, longer trips that don't exceed 100 feet maximum, and higher frequency trips.
- Caster features a swivel plate with Lock brake and is equipped with precision ball bearings
- Caster is anti-static (ESD), making it ideal for environments where static discharge must be managed or prevented, such as in the electronics industry and medical device manufacturing.
- Loading capacity of 250 lb (113.4 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- To secure caster to your structure, you'll need to have (2) Caster Up Brackets (WF-UP), (2) Caster Low Brackets (WF-LOW), (4) M8 x 35mm Bolts (M8-35B), and (4) M8 Nuts (M8-N).
A Flexpipe Product
![]()
The 4" casters are made for carts weighing more than 400 pounds (181.44 kg), larger carts that are greater than 24" wide and 48" long, longer trips that don't exceed 100 feet maximum, and higher frequency trips.
- Caster features a swivel plate with Lock brake and is equipped with precision ball bearings
- Caster is anti-static (ESD), making it ideal for environments where static discharge must be managed or prevented, such as in the electronics industry and medical device manufacturing.
- Loading capacity of 250 lb (113.4 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- To secure caster to your structure, you'll need to have (2) Caster Up Brackets (WF-UP), (2) Caster Low Brackets (WF-LOW), (4) M8 x 35mm Bolts (M8-35B), and (4) M8 Nuts (M8-N).
A Flexpipe Product
![]()
| ESD Safe | Yes |
| Weight | 1.900000 |
| Series | Pipe |
| Type | Swivel with Brake |
| Material | Thermoplastic Rubber |
| Color | Gray Wheels / Black Rims |
| Load Capacity | 250 lbs (113 kg) |
| Wheel Diameter | 4.000” (100.00mm) |
| Caster Height | 5.125” (130.00mm) |
| Wheel Width | 1.125” (28.00mm) |
| Max Speed | 2.5 mph |
The 4" casters are made for carts weighing more than 400 pounds (181.44 kg), larger carts that are greater than 24" wide and 48" long, longer trips that don't exceed 100 feet maximum, and higher frequency trips.
- Caster features a swivel plate with Lock brake and is equipped with precision ball bearings
- Caster is anti-static (ESD), making it ideal for environments where static discharge must be managed or prevented, such as in the electronics industry and medical device manufacturing.
- Loading capacity of 250 lb (113.4 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- To secure caster to your structure, you'll need to have (2) Caster Up Brackets (WF-UP), (2) Caster Low Brackets (WF-LOW), (4) M8 x 35mm Bolts (M8-35B), and (4) M8 Nuts (M8-N).
A Flexpipe Product
![]()
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 1.900000 Series Pipe Type Swivel with Brake Material Thermoplastic Rubber Color Gray Wheels / Black Rims Load Capacity 250 lbs (113 kg) Wheel Diameter 4.000” (100.00mm) Caster Height 5.125” (130.00mm) Wheel Width 1.125” (28.00mm) Max Speed 2.5 mph
-
- Description
-
The 4" casters are made for carts weighing more than 400 pounds (181.44 kg), larger carts that are greater than 24" wide and 48" long, longer trips that don't exceed 100 feet maximum, and higher frequency trips.
- Caster features a swivel plate with Lock brake and is equipped with precision ball bearings
- Caster is anti-static (ESD), making it ideal for environments where static discharge must be managed or prevented, such as in the electronics industry and medical device manufacturing.
- Loading capacity of 250 lb (113.4 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- To secure caster to your structure, you'll need to have (2) Caster Up Brackets (WF-UP), (2) Caster Low Brackets (WF-LOW), (4) M8 x 35mm Bolts (M8-35B), and (4) M8 Nuts (M8-N).
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


