Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
6350
Counterbalance External Pulley Kit
Counterbalance External Pulley Kit
- Counterweights housed external to extrusion
- 75 lb (34 kg) load rating for both sides of pulley
- Mounting bracket allows connection to fractional or metric framing
- Compact design enables cable to ride inside T-slot
- Designed to pair with snap in conduit (PN 6354) and counterbalance weights (PN 6303 and PN 6310)
- Easy counterbalance assembly when used with cable kit (PN 6353) and double T-slot bearing pad (PN 6352 )
- Requires end tap (M8 x 1.25 to attach mounting bracket)
- Kit Includes: (1) Counterbalance Housing, (1) 2.5" Pulley, (1) Mounting Bracket, (1) M8x20mm FHSCS, (2) M4x16mm SHCS, (1) Shoulder Bolt, 1/4” Hex Drive, (1) 3/8”-16 Hex Nut, and (1) 3/8” Washer
- Counterweights housed external to extrusion
- 75 lb (34 kg) load rating for both sides of pulley
- Mounting bracket allows connection to fractional or metric framing
- Compact design enables cable to ride inside T-slot
- Designed to pair with snap in conduit (PN 6354) and counterbalance weights (PN 6303 and PN 6310)
- Easy counterbalance assembly when used with cable kit (PN 6353) and double T-slot bearing pad (PN 6352 )
- Requires end tap (M8 x 1.25 to attach mounting bracket)
- Kit Includes: (1) Counterbalance Housing, (1) 2.5" Pulley, (1) Mounting Bracket, (1) M8x20mm FHSCS, (2) M4x16mm SHCS, (1) Shoulder Bolt, 1/4” Hex Drive, (1) 3/8”-16 Hex Nut, and (1) 3/8” Washer
| ESD Safe | No |
| Weight | 0.650000 |
| Color | Silver |
| Series | 15 Series, 40 Series |
| Material | Anodized Aluminum (Housing) |
| Width | 3.0" (76.20mm) |
| Height | 3.0" (76.20mm) |
| Depth | 1.2" (30.48mm) |
- Counterweights housed external to extrusion
- 75 lb (34 kg) load rating for both sides of pulley
- Mounting bracket allows connection to fractional or metric framing
- Compact design enables cable to ride inside T-slot
- Designed to pair with snap in conduit (PN 6354) and counterbalance weights (PN 6303 and PN 6310)
- Easy counterbalance assembly when used with cable kit (PN 6353) and double T-slot bearing pad (PN 6352 )
- Requires end tap (M8 x 1.25 to attach mounting bracket)
- Kit Includes: (1) Counterbalance Housing, (1) 2.5" Pulley, (1) Mounting Bracket, (1) M8x20mm FHSCS, (2) M4x16mm SHCS, (1) Shoulder Bolt, 1/4” Hex Drive, (1) 3/8”-16 Hex Nut, and (1) 3/8” Washer
Product Specs
- Product Details
-
ESD Safe No Weight 0.650000 Color Silver Series 15 Series, 40 Series Material Anodized Aluminum (Housing) Width 3.0" (76.20mm) Height 3.0" (76.20mm) Depth 1.2" (30.48mm)
-
- Description
- Counterweights housed external to extrusion
- 75 lb (34 kg) load rating for both sides of pulley
- Mounting bracket allows connection to fractional or metric framing
- Compact design enables cable to ride inside T-slot
- Designed to pair with snap in conduit (PN 6354) and counterbalance weights (PN 6303 and PN 6310)
- Easy counterbalance assembly when used with cable kit (PN 6353) and double T-slot bearing pad (PN 6352 )
- Requires end tap (M8 x 1.25 to attach mounting bracket)
- Kit Includes: (1) Counterbalance Housing, (1) 2.5" Pulley, (1) Mounting Bracket, (1) M8x20mm FHSCS, (2) M4x16mm SHCS, (1) Shoulder Bolt, 1/4” Hex Drive, (1) 3/8”-16 Hex Nut, and (1) 3/8” Washer
-
CAD Files
-
CAD Files
-
- Downloads
-


